AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Sensors / Encoders > Temperature Sensors

Products Overview Technical Info Manuals Reviews
Subcategories:   Temperature Switches    Temperature Transmitters    RTD (PT 100) Probes & Thermowells    Cables & Accessories    Multi-Port Junction Blocks   

Shop for this product


ProSense™ Temperature Sensors


New! ... Temperature Switches & Transmitters, RTD Probes / Thermowells

Monitoring and controlling temperature is essential in a variety of process control and industrial automation applications. AutomationDirect’s ProSense line offers temperature switches, RTD probes, analog temperature transmitters and thermowells that provide accurate and reliable feedback in temperature control and monitoring applications.
  • The ProSense line of TSD25 Series Temperature switches offer high performance and simple setup for temperature monitoring and control. Operating temperature range is -4 to 284°F (-20 to 140°C).

  • The ProSense TTD25 Series of temperature transmitters offers a compact measuring system providing an analog 4-20mA output over ranges of 0 to 100°C or 0 to 300°F.

  • The ProSense RTD Series of probes use 4-wire 100 ohm platinum, Class A RTD elements and meet DIN EN 60751.

  • Thermowells allow RTD probes to be inserted and removed without stopping or shutting down the process.

ProSense Temperature Sensors

ProSense Temperature Switch
TSD25 Series Temperature Switches
  • Compact temperature switch with simple setup using mechanical adjustment dials
  • Extremely durable housing with 316 stainless steel wetted parts
  • No internal moving parts ensure long-term stability without setpoint drift
  • LEDs indicate switching and operating status
  • Two normally open or complementary normally open/normally closed PNP DC switching outputs
  • Optional plastic protective cover: PSD-CV
  • cULus, CE, RoHS
  • TSD25 series temperature switches: $89.00


ProSense Temperature Transmitter
TTD25 Series Temperature Transmitters
  • High accuracy 2-wire temperature transmitter
  • 1000 ohm, Class A platinum RTD sensing element
  • 4-20mA analog output signal
  • Probes made of durable 316 stainless steel
  • Temperature ranges of 0-100°C or 0-300°F
  • cULus, CE, RoHS
  • TTD25 series temperature transmitters: $125.00


ProSense RTD Temperature Probes
RTD Temperature Probes
  • 4-wire, 100 ohm platinum RTD sensing element
  • DIN EN 60751, Class A TCR 0.00385 ohm/ohm/C
  • 10 mm probe diameter made of durable 316 stainless steel
  • Measuring temperature range of -40 to 302°F (-40 to 150°C)
  • Probe lengths of 160 mm, 260 mm, 360 mm, and 560 mm
  • 4-pin M12 plug
  • cULus, CE, RoHS
  • RTD temperature probes start at: $29.00


ProSense Thermowells
RTD Thermowells and Fittings
  • Thermowells for ProSense 10 mm diameter RTD probes
  • All wetted parts are 316 stainless steel
  • 600°F (315°C) temperature and 232 psi (16 bar) pressure rating
  • CF10-50N fitting required to mount RTD probes in thermowell
  • RTD thermowells start at: $28.00


Complete ProSense Temperature Sensors Overview

NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement