AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Sensors / Encoders > Temperature Sensors > RTD (PT 100) Probes & Thermowells

Products Overview Technical Info Manuals Reviews
Categories:   Temperature Switches    Temperature Transmitters   RTD (PT 100) Probes & Thermowells   Cables & Accessories    Multi-Port Junction Blocks   

Shop for this product


ProSense™ RTD Temperature Probes & Thermowells


RTD Temperature Probes

Monitoring and controlling temperature is essential in a variety of process and industrial automation applications. AutomationDirect’s ProSense line offers temperature switches, RTD probes, analog temperature transmitters and thermowells that provide accurate and reliable feedback in temperature control and monitoring applications.
  • The ProSense RTD Series of probes use 4-wire 100 ohm platinum, Class A RTD elements and meet DIN EN 60751.

    • 4-wire, 100 ohm platinum RTD sensing element
    • DIN EN 60751, Class A TCR 0.00385 ohm/ohm/C
    • 10 mm probe diameter made of durable 316 stainless steel
    • Measuring temperature range of -40 to 302°F (-40 to 150°C)
    • Probe lengths of 160 mm, 260 mm, 360 mm, and 560 mm
    • 4-pin M12 plug
    • cULus, CE, RoHS

    RTD temperature probes start at: $29.00

ProSense RTD Temperature Probes
ProSense RTD Temperature Probes Overview




RTD Thermowells & Fittings

  • Thermowells allow RTD probes to be inserted and removed without stopping or shutting down the process.

    • Thermowells for ProSense 10 mm diameter RTD probes
    • All wetted parts are 316 stainless steel
    • 600°F (315°C) temperature and 232 psi (16 bar) pressure rating
    • CF10-50N fitting required to mount RTD probes in thermowell

    RTD temperature probes start at: $28.00

ProSense RTD Thermowells & Fittings Overview
ProSense RTD Temperature Thermowells

NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement