AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
You are looking at:  Sensors / Encoders > Temperature Sensors

Products Overview Technical Info Manuals Reviews

Shop for this product


ProSense™ Temperature Switches/ Temperature Sensors


Temperature Switches, Temperature Transmitters, RTD Sensors, Probes / Thermowells

Monitoring and controlling temperature is essential in a variety of process control and industrial automation applications. AutomationDirect’s ProSense line offers temperature switches, RTD sensors, RTD probes, analog temperature transmitters and thermowells that provide accurate and reliable feedback in a variety of temperature control and monitoring applications. Based on popular demand, we have added 1/4 inch diameter RTD temperature probes and thermowells.
  • The ProSense line of TSD25 Series temperature switches offer high performance and simple setup for temperature monitoring and temperature control. Operating temperature range is -4 to 284°F (-20 to 140°C).

  • The ProSense TTD25 Series of temperature transmitters offers a compact measuring system providing an analog 4-20mA output over ranges of 0 to 100°C or 0 to 300°F.

  • The ProSense RTD Series of temperature probes use 4-wire 100 ohm platinum, Class A RTD elements and meet DIN EN 60751.

  • Thermowells allow RTD probes to be inserted and removed without stopping or interrupting the process.

ProSense Temperature Switches, Temperature Transmitters, RTD sensors, thermowells

ProSense Temperature Switch
TSD25 Series Temperature Switches
  • Compact temperature switch with simple setup using mechanical adjustment dials
  • Extremely durable housing with 316 stainless steel wetted parts
  • No internal moving parts ensure long-term stability without setpoint drift
  • LEDs indicate switching and operating status
  • Two normally open or complementary normally open/normally closed PNP DC switching outputs
  • Optional plastic protective cover: PSD-CV
  • cULus, CE, RoHS
  • TSD25 series ProSense temperature switches: $89.00


ProSense Temperature Transmitter
TTD25 Series Temperature Transmitters
  • High accuracy 2-wire temperature transmitter
  • 1000 ohm, Class A platinum RTD sensing element
  • 4-20mA temperature analog output signal
  • Temperature probes are made of durable 316 stainless steel
  • Temperature ranges of 0-100°C or 0-300°F
  • cULus, CE, RoHS
  • TTD25 series ProSense temperature transmitters: $125.00


ProSense RTD Temperature Probes, RTD Sensors
RTD Temperature Probes
  • 10 mm diameter, 4-wire 100 ohm RTD sensing element
  • New! ... 1/4 inch diameter, 3-wire 100 ohm RTD sensing element
  • DIN EN 60751, Class A TCR 0.00385 ohm/ohm/C
  • RTD Probes made of durable 316 stainless steel
  • Measuring temperature range of -40 to 302°F (-40 to 150°C)
  • RTD Probe lengths of 160 mm, 260 mm, 360 mm, and 560 mm
  • 4-pin M12 plug
  • cULus, CE, RoHS
  • RTD temperature probes start at: $29.00


ProSense Thermowells
RTD Thermowells and Fittings
  • Thermowells for ProSense 10 mm diameter RTD probes
  • New! ... Thermowells for ProSense 1/4 inch diameter RTD probes
  • All wetted parts are 316 stainless steel
  • 600°F (315°C) temperature and 232 psi (16 bar) pressure rating
  • CF10-50N or CF06-25N fitting required to mount RTD probes in thermowell
  • RTD thermowells start at: $28.00


Complete ProSense Temperature Switches/Sensors Overview

NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.




  
Shop for this product

Shopping Tips