AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Sensors_-z-_Encoders/Ultrasonic_Sensors/Cables_-a-_Accessories/Mounting_Brackets
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
You are looking at:  Sensors / Encoders > Ultrasonic Sensors > Cables & Accessories > Mounting Brackets

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p4_t_cphotoipsbracket.jpg
Micro (M12) Normal Duty Q/D Cables
Micro (M12) Harsh Duty / Food & Bev. Q/D Cables
Mounting Brackets
Field Wireable Connectors & T-Couplers


Accessories - Mounting Brackets

A variety of brackets are available for mounting sensors.

  • ST12A - metal axial bracket
    For mounting M12 (12mm) sensors. Has two mounting holes (use 3 mm screws) and allows the rotation of an optical axis for right-beam angle adapter sensors. Includes hexagonal nuts to secure sensor.

  • ST12A7W - Stainless steel axial bracket
    316L Stainless steel axial bracket for mounting M12 (12mm) sensors.

  • ST12C - metal right-angle bracket
    Metal angular mounting bracket for use with M12 (12mm) sensors. Has two mounting holes (use 3 mm screws) and allows the rotation of an optical axis for axial sensors. Includes hexagonal nuts to secure sensor.

  • ST12C7W - Stainless steel right-angle bracket
    316L Stainless steel right-angle bracket for mounting M12 (12mm) sensors.

  • ST18A - axial bracket
    Metal mounting bracket for M18 (18mm) sensors. Has two mounting holes (use 4mm screws) and allows the rotation of an optical axis for right-beam-angle-adapter sensors. Includes hexagonal nuts to secure sensor.

  • ST18A7W - Stainless steel axial bracket
    316L Stainless steel axial bracket for mounting M18 (18mm) sensors.

  • ST18C - metal right-angle bracket
    Metal angular mounting bracket for M18 (18 mm) sensors. Has two mounting holes (use 4 mm screws) and allows the rotation of an optical axis for axial sensors. Includes hexagonal nuts to secure sensor.

  • ST18C7W - Stainless steel right-angle bracket
    316L Stainless steel right-angle bracket for mounting M18 (18mm) sensors.

  • ST30A - metal axial bracket
    For mounting M30 (30 mm) sensors. Has two mounting holes (use 5 mm screws) and allows the rotation of an optical axis for right-beam-angle-adapter sensors. Includes hexagonal nuts to secure sensor.

  • ST30C - metal right-angle bracket
    Metal angular mounting bracket for M30 (30 mm) sensors. Has two mounting holes (use 5 mm screws) and allows the rotation of an optical axis for axial sensors. Includes hexagonal nuts to secure sensor.

Mounting brackets start at $1.25

Sensor Brackets Overview
Sensor mounting brackets


  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years