AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Software_Products/CLICK_PLC_Programming_Software
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
You are looking at:  Software Products > CLICK PLC Programming Software

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_clicksw.jpg
CLICK Software


CLICK™ Series Programmable Logic Controller Software and Cables


FREE PLC Programming Software

The CLICK PLC family of components is designed to offer practical PLC features in a compact and expandable design, and at the same time offer the best ease-of-use. The CLICK PLC programming software can be downloaded for free from our Web site and provides an intuitive programming tool that will get you up and running quickly.

Download the FREE CLICK PLC Programming Software Now!

  • 21 easy to use instructions

    • The CLICK PLC supports a very simple but practical instruction set.
    • The 21 easy-to-use instructions can cover most applications that are suitable for this class of PLC.
    • (The CLICK PLC does not support DirectLOGIC Series PLC instructions.)
    • View online CLICK software Help files


  • 8,000 steps program memory

    • The CLICK CPU module can store up to 8,000 steps (instructions) of ladder program in its flash EEPROM memory.


  • Decimal memory addressing

    • The I/O numbering system is decimal to make it easier to count the number of I/O points and data registers.


  • Communications

    • A powered CLICK CPU module by itself can be used as a complete PLC control system with eight input points and six output points built-in, or the system can be expanded with the addition of up to eight I/O modules.
    • A variety of I/O modules are available for flexible and optimal system configuration.


  • Expandable I/O

    • The CPUs have two built-in RS-232 communications ports. One port supports the Modbus RTU protocol only and can be used as the programming part.
    • The other port supports either Modbus RTU or ASCII protocol. Both ports supply 5 VDC, so you can connect our C-more Micro-Graphic HMI panel without an additional power supply.


  • Easy installation

    • The CLICK PLC system does not require a mounting base, which saves on space.
    • The CLICK CPU and I/O modules are connected together via an integrated expansion port on the sides of the modules and sliding locking tabs on the top and bottom of all modules.
CLICK PLC Programming Software Overview
CLICK PLC Modules

Download Free CLICK PLC Programming Software



Click PLC Programming Cables

If your PC has a USB port, use cable EA-MG-PGM-CBL to connect to the CLICK CPU module port. If your PC has a 9-pin serial communications port, use programming cable D2-DSCBL.
  • EA-MG-PGM-CBL - PC to PLC Programming Cable Assembly for CLICK PLCs (also used for C-more Micro-Graphic Panels)

  • D2-DSCBL - 9-pin serial programming cable for CLICK PLCs

  • USB-RS232 - USB to Serial Adapter Cable connects serial devices to PC applications via a USB port
CLICK PLC Cables & Accessories Overview
CLICK PLC Cables

NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years