AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Software_Products/KEPDirect_OPC_Server_Software
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
You are looking at:  Software Products > KEPDirect OPC Server Software

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_kepdirectopc.jpg
Productivity3000 Software
Directsoft PLC Programming Software
CLICK PLC Programming Software
Programming & Communication Cables for PLCs
PLC Data Logging / Web-based Monitoring Software
KEPDirect OPC Server Software
Lookout Direct HMI
Think & Do PC Control
Operator Interface Config. S/W
Motion Control
AutoCAD Schematic S/W

KEPDirect OPC Server Software

Use the KEPDirect OPC Server software for easy device data acquisition or control

Connect DirectLOGIC PLCs, the Productivity3000 PAC, DURApulse AC Drives, GS series AC drives, or your PC via OPC for easy data acquisition or control at an affordable price ... $399.00

What is KEPDirect?

The KEPDirect OPC Server software provides a way to connect your favorite Windows client software to AutomationDirect communication-enabled devices such as programmable controllers, remote I/O and variable frequency drives (VFDs).
  • Any industrial HMI, SCADA, data historian, MES or ERP software package that includes an OPC client interface (most do) can connect directly to DirectLOGIC PLC serial or Ethernet ports; Productivity3000 PAC; DL205, DL405, Terminator Ethernet I/O; or DURApulse AC drives and GS series AC drives by way of a GS-EDRV module.

  • The KEPDirect OPC Server provides an interface to your controllers, Ethernet I/O, AC drives or other devices using industry-standard OPC technology so you are free to choose almost any software package to run on your PC. Best-in-class PLCs, along with best-in-class software, should be your choice with the KEPDirect OPC Server.

What does it provide?

  • High-performance, certified OPC-compliant connectivity via Ethernet, with unparalleled compatibility and performance

  • DL05, DL105, DL06, DL205, and DL405 support through RS-232, RS-422 serial or DirectLOGIC ECOM and Productivity3000 Ethernet interfaces

  • DL205, DL405 and Terminator EBC or GS-EDRV module Ethernet interfaces

  • OPC Quick Client application included for testing and easy troubleshooting

  • Automatically generate tag names by importing DirectSOFT project Nicknames and Descriptions or Productivity3000 Tag database

How is it used?

  • Simply install the KEPDirect OPC Server software on the same PC (or on the same network) as your client application, then enable the OPC client driver for direct access to your AutomationDirect device on the network.

What can it do?

  • Connect your favorite HMI or SCADA software to low-cost AutomationDirect PLC, PAC, Ethernet I/O, or DURApulse AC drive or GS series drive systems over a serial or Ethernet network.

  • Design a low-cost data acquisition/monitoring system using affordable AutomationDirect control devices.

  • Interface custom Visual Basic® or Visual C++® applications to AutomationDirect systems and eliminate time consuming driver development.

  • Requires OPC DA Client Tool Kit to use OPC with Visual Basic.
KEPDirect OPC server software
Part No. Description Price
PC-KEPOPC KEPDirect OPC Data Server software for Windows, provides OPC and DDE client connections to all DirectLOGIC PLCs and Productivity3000 series controllers, Terminator I/O, and GS series and DURApulse AC drives. Supported drivers include serial K-Sequence and DirectNet, Ethernet ECOM, EBC (Ethernet Base Controller) and the Productivity3000 Ethernet driver. Software is available via Website download. An unlicensed demo version is also available for evaluation purposes. $399.00


KEPDirect OPC Server Software Overview

For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.

  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years