KEPDirect OPC Server Software
Use the KEPDirect OPC Server software for easy device data acquisition or control
Connect DirectLOGIC PLCs, the Productivity3000 PAC, DURApulse AC Drives, GS series AC drives, or your PC via OPC for easy data acquisition or control at an affordable price ...
$399.00
What is KEPDirect?
The KEPDirect OPC Server software provides a way to connect your favorite Windows client software to AutomationDirect communication-enabled devices such as programmable controllers, remote I/O and variable frequency drives (VFDs).
- Any industrial HMI, SCADA, data historian, MES or ERP software package that includes an OPC client interface (most
do) can connect directly to DirectLOGIC PLC serial or Ethernet ports; Productivity3000 PAC; DL205, DL405,
Terminator Ethernet I/O; or DURApulse AC drives and GS series AC drives by way of a GS-EDRV module.
- The KEPDirect OPC Server provides an interface to your controllers, Ethernet I/O, AC drives or other devices using industry-standard OPC technology so you are free to choose almost any software package to run on your PC. Best-in-class PLCs, along with best-in-class software, should be your choice with the KEPDirect OPC Server.
What does it provide?
- High-performance, certified OPC-compliant connectivity via Ethernet, with unparalleled compatibility and performance
- DL05, DL105, DL06, DL205, and DL405 support through RS-232, RS-422 serial or DirectLOGIC ECOM and Productivity3000 Ethernet interfaces
- DL205, DL405 and Terminator EBC or GS-EDRV module Ethernet interfaces
- OPC Quick Client application included for testing and easy troubleshooting
- Automatically generate tag names by importing DirectSOFT project Nicknames and Descriptions or Productivity3000 Tag database
How is it used?
- Simply install the KEPDirect OPC Server software on the same PC (or on the same network) as your client application, then enable
the OPC client driver for direct access to your AutomationDirect device on the network.
What can it do?
- Connect your favorite HMI or SCADA software to low-cost AutomationDirect PLC, PAC, Ethernet I/O, or DURApulse AC drive or GS series drive systems over a serial or Ethernet network.
- Design a low-cost data acquisition/monitoring system using affordable AutomationDirect control devices.
- Interface custom Visual Basic® or Visual C++® applications to AutomationDirect systems and eliminate time consuming driver development.
- Requires OPC DA Client Tool Kit to use OPC with Visual Basic.
|
|
| Part No. |
Description |
Price |
| PC-KEPOPC |
KEPDirect OPC Data Server software for Windows, provides OPC and DDE client connections to all
DirectLOGIC PLCs and Productivity3000 series controllers, Terminator I/O, and GS series and DURApulse AC drives.
Supported drivers include serial K-Sequence and DirectNet, Ethernet ECOM, EBC (Ethernet Base Controller) and the Productivity3000 Ethernet driver.
Software is available via Website download. An unlicensed demo version is also available for evaluation purposes.
|
$399.00
|
KEPDirect OPC Server Software Overview
For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.