AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Software_Products/Motion_Control
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
You are looking at:  Software Products > Motion Control

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_servosaccio.jpg
Productivity3000 Software
Directsoft PLC Programming Software
CLICK PLC Programming Software
Programming & Communication Cables for PLCs
PLC Data Logging / Web-based Monitoring Software
KEPDirect OPC Server Software
Lookout Direct HMI
Think & Do PC Control
Operator Interface Config. S/W
Motion Control
AutoCAD Schematic S/W



Motion Control Software - AC Drives, Servo & Stepper Systems

  • GSoft - GS Series and DURApulse Drives

  • SureServo Pro - Servo Systems

  • SureStep Pro - Stepper Systems



GSoft configuration softare
GSoft - GS Series and DURApulse Drives Configuration Software
GSoft, the configuration software for AutomationDirect’s GS Series drives, allows a personal computer to be connected to either the GS1, GS2 or DURApulse series drives. You can perform a variety of functions using GSoft, including:
  • Create new drive configurations using Quick Start, Detailed or Schematic Views
  • Upload/ download drive configurations
  • Edit drive configuration
  • Archive/ store multiple drive configurations on your personal computer(PC)
  • Trend drive operation parameters
  • Tune the drive PID loop
  • View drive faults
  • Print a schematic representation of the drive configurations
GSoft Configuration Software is only $9.00 (GSOFT)

GSoft Configuration Software Overview


SureServo Pro configuration softare


SureServo Pro™ - Servo Configuration Software
SureServo Pro™ is the configuration software for the SureServo™ drives. With SureServo Pro installed, the personal computer may be directly connected to the servo drive's serial port via the PC RS-232 serial port or the PC USB port with a cable adapter.
  • Quick Start - The basic set-up when you have limited time and just want to get up and running ASAP.
  • Maintenance keypad allows the user to operate the servo system from the PC to allow the servo to perform some basic motion and to check the I/O during start-up.
  • Detailed - The complete set-up for all the drive parameters.
  • Tune and check the servo response live using the scope feature.
  • Upload and download the drive set-up. Save the drive set-up as a file for future use.
  • Edit the drive set-up
  • View all drive faults
  • Trend drive variables in real time
FREE SureServo Pro Configuration Software can be downloaded at no charge

The software is also available on CD for $9.00 (SV-PRO)

SureServo Configuration Software Overview


SureStep Pro configuration softare


SureStep Pro™ - Stepper Configuration Software
The SureStep Pro configuration software on CD and the STP-232RJ11-CBL programming cable are included with each advanced stepper drive (STP-DRV-4850 & STP-DRV-80100). Software is NOT required for the standard drive (STP-DRV-4035).
  • SureStep Pro is also available as a Free Download
  • Easy configuration of the stepper drive, stepper motor, I/O
  • Serial command language available; No need for separate motion controllers or indexers; Easy interface PCs, PLCs and HMIs
  • Easily use the ASCII output commands from most of our PLCs to enable indexing
  • Extensive Help files
  • For Windows Vista, XP, 2000, NT, ME, 98.
SureStep Configuration Software Overview



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years