AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Software_Products/PLC_Data_Logging_-z-_Web-based_Monitoring_Software/DataNet_OPC_Web-based_Data_Monitoring_Software
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
You are looking at:  Software Products > PLC Data Logging / W... > DataNet OPC Web-based Data Monitoring Software

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_datanet.jpg
DataWorx Ethernet Data Logging Software
DataLynx PLC Modem Data Logging Software
DataNet OPC Web-based Data Monitoring Software


DataNet OPC Web-based Data Monitoring and Communication Software



DataNet OPC is innovative communications software that uses OPC* technology to display real-time data from industrial devices on a live Web page. The data is then available for viewing and printing reports from any computer, anywhere the Internet or company intranet is accessible.
  • Your data is displayed in an easy-to-read table format. There is absolutely no HTML programming required to take advantage of DataNet OPC's many practical features, all of which allow users to determine the status of their plant operations quickly - from anywhere their business might lead them.

  • With DataNet OPC, setup is quick and easy. Simply install the monitoring software on a PC or file server. DataNet OPC software can be installed as a standalone Web server or as a Microsoft IIS add-on. Next, configure the Web page and, if applicable, the data logging function. To setup or make changes to the configuration, use the configuration facility that is conveniently provided within the DataNet OPC Web page.

  • DataNet OPC fits your organizational needs. To allow flexibility in its setup, DataNet OPC can be installed as a standalone Web server or as a Microsoft IIS add-on. Regardless of what your current setup might be, DataNet OPC can work within your existing infrastructure to increase the connectivity between management and plant-floor operations.
* OPC (OLE for process control) is open connectivity in industrial automation and the enterprise systems that support industry. Interoperability is assured through the creation and maintenance of open standards specifications. It was originally based on Microsoft's OLE COM (component object model).

Benefits of DataNET OPC Software

  • Data is available on any computer, anywhere the Web page is accessible.
  • No limit on the number of simultaneous viewers, so management and operations staff always have instant access to the data.
  • Packages are available to log an unlimited amount of data for archival purposes.
  • Dynamic colors allow users to quickly determine the status of plant operations at a glance.
  • A useful math tool performs calculations on data before displaying.
  • Absolutely no HTML programming is required.
  • Installation and setup is quick and easy.
Practical Applications
  • Make the Web page available over the company intranet to monitor plant operations from anywhere in the plant or administrative offices, while keeping internal data private.

  • Publish data to the Internet to allow instant access to organizational data - from anywhere. Publish to a hidden address to allow access for management and plant personnel only; or keep others informed by allowing public access to the page.

  • Log and archive valuable data to create reports for process control decision making or for historical trend analyses.

DataNET OPC Software Prices start at $295.00

DataNet Web-base Monitoring Software Overview

DataNet



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years