AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Software_Products/Programming_-a-_Communication_Cables_for_PLCs
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
You are looking at:  Software Products > Programming & Communication Cables for PLCs

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_sw_cables.jpg
Productivity3000 Software
Directsoft PLC Programming Software
CLICK PLC Programming Software
Programming & Communication Cables for PLCs
PLC Data Logging / Web-based Monitoring Software
KEPDirect OPC Server Software
Lookout Direct HMI
Think & Do PC Control
Operator Interface Config. S/W
Motion Control
AutoCAD Schematic S/W

Programming and Communication Cables for PLCs

Please be careful to choose the correct cable to connect your specific PLC type to your PC running DirectSoft32, KEPDirect for PLCs, or the legacy DSData Server product.
Available cables include:

  • D2-DSCBL - 12 ft. (3.66 meter) RS232 shielded PC programming cable for DL05, DL06, DL105, DL205, D3-350, and D4-450 CPUs. 9-pin D-shell female connector to an RJ12 6P6C connector.

  • D2-DSCBL-1 - 12 ft. (3.66 meter) RS232 shielded PC programming cable for DL06, D2-250,D2-250-1 and D2-260 CPUs. 9-pin D-shell female connector to a 15-pin male HD15 connector.

  • D2-DSCBL-2 - 12 ft. (3.66 meter) RS232 shielded pigtail cable for the bottom port of a DL06, D2-250, D2-250-1 or D2-260 CPU. 15-pin D-shell male SVGA connector to 14 tinned wires.

  • D3-DSCBL-1 - 12 ft. (3.66 meter) RS232 shielded PC programming cable for the D3-340 CPU. 9-pin D-shell female connector to an RJ11 connector.

  • D3-DSCBL-2 - 12 ft. (3.66 meter) RS232 shielded PC programming cable for the DL330 & DL330P CPUs. An RS232 Data Communications Unit is also required to use this cable. 9-pin D-shell female connector to 25-pin D-shell male connector. Can also be used to connect the bottom port of a DL405 or D3-350 CPU, or to DL205/ DL305 /DL405 DCM modules.

  • D4-DSCBL - 12 ft. (3.66 meter) RS232 shielded PC programming cable for the 15-pin port on the DL405 CPUs. 9-pin D-shell female connector to 15-pin D-shell male connector. For programming over the DL405 25-pin port, use D3-DSCBL-2.

  • D4-CASCBL - Cassette Interface cable for D4-HPP-1 (DL405 handheld programmer)

  • FA-CABKIT - Universal cable kit for all CPUs (with RS232C ports) and personal computers. Comes with four pre-wired D-Sub to modular adapters, which can connect most RS-232C ports using a single unshielded 7 ft. (2.1 meter) cable (which is included). Manual included with product.

    NOTE: The universal cable kit does not include 15-pin connector for the bottom port of the D2-250 CPU.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years