Eaton Cutler Hammer Stack Lights - Pre-Assembled
Eaton Cutler-Hammer Pre-Assembled Units
Stack lights can be purchased in two-light and three-light assemblies in incandescent and LED stack light versions (See
E26XWWL Series). Pre-assembled stack lights offer the convenience of not having to configure and order
separate components.
Available models of pre-assembled stack lights include:
- Two-unit incandescent or LED stack light, green/red, in 24 V or 120 V AC/DC
- Three-unit incandescent or LED stack light, green/amber/red, in 24 V or 120 V AC/DC
- Note: LED modules have very low current draw and should not be used with triac output devices such as PLC triac output modules. It is recommended that dry contact outputs be used to switch 120 volt AC modules.
Stack Light Pre-Assembled Components Overview
|
Eaton Cutler-Hammer Pre-Assembled Stack Lights |
Cutler-Hammer parts are available for sale in North America only.
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.
Cutler-Hammer parts are available for sale in North America only.
[Back to Top]