AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Stacklights/WERMA_Stack_Light_Components
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
You are looking at:  Stacklights > WERMA Stack Light Components

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_slwerma.jpg
70mm Components
70mm Accessories
50mm Components
50mm Accessories

WERMA Stack Lights and Stack Light Components

50mm and 70mm Modular WERMA Light Stack Systems

WERMA’s modular stack light system offers total choice and flexibility with multiple combinations of optical and audible signal elements.
  • Optical Elements: Incandescent Permanent - LED Permanent, Flashing, Blinking, Rotating - Xenon Flashing

  • Audible Elements: Buzzers - Multi-Function Sirens

  • The bayonet mechanism allows elements to be mechanically and electrically connected within seconds. Elements can be safely and easily changed (contact-voltage proof) without the need for tools.

  • Typical product applications include; machine tools, packaging machines, conveyor systems, printing machines, loading docks, andon lights, retail centers (check outs), queuing indicators for theme parks, and more.

      KickStart new product videos WERMA Stack Lights

WERMA Stacklights

50mm and 70mm WERMA Stack Lights
Product Highlights
  • Signal elements in common voltages (24 VDC and 115 VAC)
  • Modular system allows combination as required
  • Two different sizes (70mm and 50mm diameter)
  • Five colors available
  • Wide range of audible elements
  • Diverse and flexible solutions
Simple Assembly
  • Simple mounting and removal of the elements with bayonet mechanism
  • New combinations at the twist of a hand
  • Tool-free bulb change
  • Position marks to guide alignment


70mm WERMA stack light components 70mm WERMA Stack Light Components
KombiSIGN 71 Modular IP65-rated stack light system with 70mm diameter elements.
  • For use in standard applications.
  • KS 71 stack lights are available in 5 colors and multiple light effects (permanent, blinking, rotating, flashing).
  • Multiple light sources (incandescent, LED, Xenon tube) and a wide variety of mountings are available.
  • Combine up to 5 elements per terminal.
  • Various terminal design choices are available as well as multiple voltages.
  • Audible elements up to 105 dB.
  • WERMA 70mm stack light elements start at $20.50
  • WERMA 70mm Modular Stack Lights Overview


70mm WERMA Stack Light Accessories
  • 24 VDC and 115 VAC, 5W incandescent bulbs
  • Mounting hardware - tube, tube with clamp, base with integrated tube, plastic base, metal base
  • Brackets and contact boxes
  • Foldaway base (for KS 71 and KS 50)
  • Surface mounting, single hole mounting and tube mounting adapters
 
50mm WERMA stack light components 50mm WERMA Stack Light Components
KombiSIGN 50 modular IP54-rated stack light system with 50mm diameter elements.
  • For use on smaller machines.
  • KS 50 stack lights are available in 5 colors with either permanent or blinking light effects in multiple voltages.
  • A choice of incandescent or LED light sources is available as well as an 80 dB audible element.
  • Elements can be combined in a variety of mountings, up to 4 elements per mounting for 360° of visibility.
  • WERMA 50mm stack light elements start at $20.00
  • WERMA 50mm Modular Stack Lights Overview


50mm WERMA Stack Light Accessories
  • 24 VDC and 115 VAC, 5W incandescent bulbs
  • Mounting hardware - tubes, plastic base, metal base
  • Base for surface mounting with rubber seal
  • KS 50 contact boxes and brackets
  • Foldaway base (for KS 71 and KS 50)
  • Single hole mounting adapters


  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years