AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Terminal_Blocks/Power_Distribution_Blocks
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
You are looking at:  Terminal Blocks > Power Distribution Blocks

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_powerdistributionblocks.jpg
Finger Safe, UL Listed, 175A-760A (EPDB Series)
Open Style, UL Listed, 175A-310A (HPB Series)
Open Style, UL Recognized, 175A-760A (PB Series)


Edison Power Distribution Blocks

  • Finger-Safe Power Distribution Blocks

  • Open-Style Power Distribution Blocks - UL Listed - 175A-310A (HPB Series)

  • Open-Style Terminal Blocks - UL Recognized - 175A-760A (PB Series)
Edison Finger-Safe Power Distribution Blocks Edison Finger-Safe Power Distribution Blocks
Use Finger-safe Power Distribution Blocks to manage your power distribution needs, from splitting primary power circuits into a variety of branch circuits to providing a fixed junction tap-off point.
  • UL 1953 Listed
  • Modular design to select and configure the number of poles required by each application
  • Engineered to allow copper conductors and maintain an SCCR rating of 200kA
  • The perfect solution to today’s power circuit wiring requirements
Features
  • Fully enclosed block for touch-safe isolation of live parts
  • IP20 rating under specific conditions
  • Integrated DIN-rail or direct panel mounting. (Panel mount only for EPDB306 and EPDB702)
  • Captive termination screws cannot be lost
  • Used in UL508A panels for both feeder and branch circuit applications
  • Suitable for both factory and field wiring
  • Tin-plated aluminum connectors suitable for copper conductors
  • Finger-safe power terminal blocks start at $9.00 (EPDB101)
Finger-Safe Power Distribution Blocks Overview


Edison Open-Style Terminal Blocks Edison Open-Style Power Distribution Blocks
- 175A-310A (HPB Series)

Edison Open-style Power Distribution blocks are a convenient way to manage your power distribution needs. Optional safety covers are available for added protection.
  • UL 1953 Listed
  • Open-style Power Distribution blocks for cable termination
  • Engineered to maintain an SCCR rating of 200kA with copper conductors
Features
  • Suitable for industrial control panel applications requiring high SCCR ratings
  • Suitable for installation in wireways (with optional cover)
  • Has minimum spacing requirements at 600VAC/DC of at least 1" through air and 2" over surface which meets UL 1953 requirements
  • Used in UL508A panels
  • Meets UL508A requirements and can be used in feeder and branch circuit applications
  • Tin-plated aluminum connectors suitable for copper conductors
  • Available safety covers for greater protection (purchase separately)
  • Suitable for both factory and field wiring
  • Panel mounting
  • Ampere ratings up to 310 Amps
  • HPB Series Power Distribution blocks start at $10.00 (HPB101-1)
HPB Series Open-Style Power Distribution Blocks Overview


Edison Open-Style Distribution Terminal Blocks Edison Open-Style Terminal Blocks - 175A-760A (PB Series)
Edison open-style terminal blocks are a convenient way to manage your power distribution needs. Optional safety covers are available for added protection.
  • UL 1059 Recognized
  • Open-style terminal blocks for cable termination
  • SCCR rating of 200kA with copper conductors and an SCCR of 10 kA for aluminum conductors
Features
  • Used in UL508A panels for branch circuit applications
  • Standard aluminum box connectors accommodate copper wire. PB401x, PB512x and PB712x series accommodate copper or aluminum wire.
  • Tin-plated aluminum connectors suitable for copper conductors
  • Available safety covers for greater protection (purchase separately)
  • Suitable for both factory and field wiring
  • Ampere ratings up to 760 Amps
  • Edison open-style distribution terminal blocks start at $8.00 (PB1011)

PB Series Open-Style Terminal Blocks Overview


Short-Circuit Current Rated (SCCR) Power Distribution Blocks
We offer distinctly different styles of short-circuit current rated (SCCR) power distribution blocks (PDBs) and terminal blocks (TBs) to match different application needs. The differences are whether the power distribution blocks are enclosed or not, and whether they are UL1953 Listed PDBs or UL1059 Recognized TBs, which have different minimum spacing requirements.

Why is this important?

  • Assembly short-circuit current ratings (SCCRs) are now required in the 2005 NEC® and UL508A Listed Industrial Control Panels.
  • Marking the SCCR on Industrial Control Panels (NEC® 409.110), Industrial Machinery Electrical Panels (NEC® 670.3(A)), and HVAC equipment (NEC® 440.4(B)) is now required by the National Electrical Code.
  • Power distribution blocks or terminal blocks not marked with an SCCR are typically one of the weakest links and may limit an assembly to no more than 10 kA SCCR.
  • The EPDB series and HPB series power distribution blocks have increased spacing required where used in feeder circuits in equipment listed to UL508A. The PB series UL1059 terminal blocks must be evaluated for proper spacing.
  • Also, for building wiring systems, the EPDB series and HPB series power distribution blocks can be used to meet the 2005 NEC® requirements in section 376.56(B) for power distribution blocks in wireways.

For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years