AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Terminal_Blocks/Power_Distribution_Blocks/Open_Style,_UL_Recognized,_175A-760A_(PB_Series)
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Compliance Documents
    • Automation Terms
    • Online PDF Catalog
    • FREE Printed Catalog
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • FREE Printed Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Memory Devices
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or PDF
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

You are looking at:  Terminal Blocks > Power Distribution Blocks > Open Style, UL Recognized, 175A-760A (PB Series)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_pdb_openstyle_pb.jpg
Finger Safe, UL Listed, 175A-760A (EPDB Series)
Open Style, UL Listed, 175A-310A (HPB Series)
Open Style, UL Recognized, 175A-760A (PB Series)

Edison Open Style, UL Recognized Terminal Blocks


- 175A-760A (PB Series)

    Check Out Our Competitive Prices

Open-style terminal blocks for cable termination

Edison PB series open-style terminal blocks are a convenient way to manage your power distribution needs.
  • UL Recognized

  • SCCR rating of 200kA with copper conductors and an SCCR of 10 kA for aluminum conductors

Features

  • Used in UL508A panels for branch circuit applications
  • Standard aluminum box connectors accommodate copper wire. PB401x, PB512x and PB712x series accommodate copper or aluminum wire.
  • Tin-plated aluminum connectors suitable for copper conductors
  • Available safety covers for greater protection (purchase separately)
  • Suitable for both factory and field wiring

Ratings

  • Ampere ratings up to 760 Amps
  • 600 VAC or VDC
  • Short Circuit Current Rating (SCCR) 200kA with proper fusing
  • Flammability: UL 94V0

Agency Approvals

  • UL 1059 recognized - File E221592 Guide XCFR2
  • CSA Certified: Class 6228-01, File 53787
  • CE
Edison Open-Style Terminal Blocks start at $8.50 (PB1011)

Open-Style PB series terminal blocks Overview

Edison Open Terminal Blocks

Edison Open-Style Power Terminal Blocks
Optional safety covers are available for added protection

(PBC71 shown)
Short-Circuit Current Rated Power Distribution Blocks
We offer distinctly different styles of short-circuit current rated (SCCR) power distribution blocks (PDBs) and terminal blocks (TBs) to match different application needs. The differences are whether the power distribution blocks are enclosed or not, and whether they are UL1953 Listed PDBs or UL1059 Recognized TBs, which have different minimum spacing requirements.

Why is this important?

  • Assembly short-circuit current ratings (SCCRs) are now required in the 2005 NEC® and UL508A Listed Industrial Control Panels.
  • Marking the SCCR on Industrial Control Panels (NEC® 409.110), Industrial Machinery Electrical Panels (NEC® 670.3(A)), and HVAC equipment (NEC® 440.4(B)) is now required by the National Electrical Code.
  • Power distribution blocks or terminal blocks not marked with an SCCR are typically one of the weakest links and may limit an assembly to no more than 10 kA SCCR.
  • The EPDB series and HPB series power distribution blocks have increased spacing required where used in feeder circuits in equipment listed to UL508A. The PB series UL1059 terminal blocks must be evaluated for proper spacing.
  • Also, for building wiring systems, the EPDB series and HPB series power distribution blocks can be used to meet the 2005 NEC® requirements in section 376.56(B) for power distribution blocks in wireways.

Competitive Comparison
NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.

[Back to Top]



  


Read Customer Testimonials Testimonials
Customer Testimonials for Open Style, UL Recognized, 175A-760A (PB Series)
Testimonials for PB1013
robert in INDIANAPOLIS, IN wrote :  
quality construction,very easy to use,several choices for single to multiple connections. great for branching power in control panels.


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].

Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms and Conditions
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2012 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • FREE Print Catalog or Tech2Go DVD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Print Catalog or Tech2Go DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos