AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Terminal Blocks > Screwless DIN-Rail Terminal Blocks > Common Point Terminal Blocks & Accessories

Products Overview Technical Info Manuals
 
Categories:   Single-level Terminal Blocks & Accessories    Disconnect Terminal Blocks & Accessories    Ground Terminal Blocks & Accessories   Common Point Terminal Blocks & Accessories   Double-level Terminal Blocks & Accessories    Plug-In Terminal Blocks & Accessories    Marking Tags & Tools   

Shop for this product


Screwless Common Point Terminal Blocks and Accessories

DINnectors™ (DIN Rail Terminal Blocks)

Screwless terminal blocks save time and money. They offer a quick and easy clamping system that is vibration proof and maintenance free. Just push the spring clamp, insert the wire and release.

  • Faster installation than standard screws
  • Easy clamp-system connection
  • Vibration-proof connection
  • Maintenance free
  • Meets UL, CSA and IEC standards
Screwless Common Point Terminal Blocks

Unlike screw terminal blocks, screwless terminal block spring-clamps are designed to clamp a single wire. If your application requires multiple wires to be tied together, we offer multiple versions, including one-to-two and two-to-two models. These versions allow multiple wires to be connected together by way of multiple spring-clamps. LED and diode variations are also available in this style.

DINnectors Screwless Common Point Terminal Blocks (1 - 2 connection) Overview

DINnectors Screwless Common Point Terminal Blocks (2 - 2 connection) Overview

DINnector Screwless Common Point Terminal Blocks


Why go screwless?
  • Speed: On average, screwless connections can be made in half the time as screw type connections, cutting installation labor costs in half.

  • Ease: No need for twisting and turning screws, so screwless terminal blocks are much easier on the installer's hands and arms. Also, wiring from the top of the terminal blocks allow installers to accurately and reliably see the wire fully inserted into the spring clamp.

  • Safety: Never have a problem with loose connections from loose screws again! Meets the same UL, CSA, and IEC standards as screw-type terminal blocks.

  • Reliability: Screwless terminal blocks provide vibration-proof connections.

  • Maintenance-free: The screwless springclamp conforms to the wire with constant tension, making it maintenance-free.
Are there any trade-offs?

  • Unless you need to clamp multiple wires to the same connection point, the answer is no. If you do, then there may be a slight trade-off in requiring more panel space than with screw terminal blocks.

    • Unlike screw terminal blocks, screwless terminal block spring-clamps are designed to clamp a single wire only.

    • This is why multiple versions exist like the "one-to-two" or "two-to-two." These versions allow multiple wires to be connected together via multiple spring-clamps.

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement