Screwless Plug-In Terminal Blocks
DINnectors™ (DIN Rail Terminal Blocks)
Screwless terminal blocks save time and money. They offer a quick and easy clamping system that is vibration proof and maintenance free. Just push the spring clamp, insert the wire and release.
- Faster installation than standard screws
- Easy clamp-system connection
- Maintenance free
- Meets UL, CSA and IEC standards
Screwless Plug-In Terminal Blocks
Single and double level DN-QEMXxx screwless plug-in terminal blocks with spring terminals accept all DN-xxPLUG Euro plugs.
- DN-QEMXM1 Single level terminal block, 300V, 12A, 24-12 AWG
- DN-QEMXDV Double level terminal block, 300V, 11A, 24-12 AWG
DINnectors Screwless Plug-In Terminal Blocks Overview 
|
 |
Why go screwless?
- Speed: On average, screwless connections
can be made in half the time as screw type
connections, cutting installation labor
costs in half.
- Ease: No need for twisting and turning
screws, so screwless terminal blocks are
much easier on the installer's hands and
arms. Also, wiring from the top of the
terminal blocks allows installers to accurately
and reliably see the wire fully
inserted into the spring clamp.
- Safety: Never have a problem with loose
connections from loose screws again!
Meets the same UL, CSA, and IEC
standards as standard screw-type terminal blocks.
- Reliability: Screwless terminal blocks
provide secure connections.
- Maintenance-free: The screwless springclamp
conforms to the wire with constant
tension, making it maintenance-free.
|
Are there any trade-offs?
- Unless you need to clamp multiple wires to
the same connection point, the answer is
no. If you do, then there may be a slight
trade-off in requiring more panel space
than with screw terminal blocks.
- Unlike
screw terminal blocks, screwless terminal
block spring-clamps are designed to
clamp a single wire only.
- This is why
multiple versions exist like the "one-to-two"
or "two-to-two." These versions allow
multiple wires to be connected together via
multiple spring-clamps.
|
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.