AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Terminal_Blocks/Screwless_DIN-Rail_Terminal_Blocks/Single-level_Terminal_Blocks_-a-_Accessories
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
You are looking at:  Terminal Blocks > Screwless DIN-Rail Terminal Blocks > Single-level Terminal Blocks & Accessories

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_stb_single.jpg
Single-level Terminal Blocks & Accessories
Double-level Terminal Blocks & Accessories
Common Point Terminal Blocks & Accessories
Ground Terminal Blocks & Accessories
Disconnect Terminal Blocks & Accessories
Plug-In Terminal Blocks & Accessories
Marking Tags & Tools


Screwless Single-Level Feed-Through Terminal Blocks and Accessories



DINnectors™ (DIN Rail Terminal Blocks)
Screwless terminal blocks save time and money. They offer a quick and easy clamping system that is vibration proof and maintenance free. Just push the spring clamp, insert the wire and release.

  • Faster installation than standard screws
  • Easy clamp-system connection
  • Maintenance free
  • Meets UL, CSA and IEC standards
Screwless Feed-Through Terminal Blocks

The DN-Q12, DN-Q10 and DN-Q8 series DINnector feed-through terminal blocks provide the means to connect two wires together, and are available in sizes suitable for up to 8 AWG wire. Single level feed-through terminal blocks are available in either blue or gray colors and wire size options to ensure flexibility and ease of installation for your DIN-rail mounted connection system.

DINnectors Screwless Feed-Through Terminal Blocks Overview

DINnector Screwless FeedThrough Terminal Blocks


Why go screwless?
  • Speed: On average, screwless connections can be made in half the time as screw type connections, cutting installation labor costs in half.

  • Ease: No need for twisting and turning screws, so screwless terminal blocks are much easier on the installer's hands and arms. Also, wiring from the top of the terminal blocks allow installers to accurately and reliably see the wire fully inserted into the spring clamp.

  • Safety: Never have a problem with loose connections from loose screws again! Meets the same UL, CSA, and IEC standards as screw-type terminal blocks.

  • Reliability: Screwless terminal blocks provide secure connections.

  • Maintenance-free: The screwless springclamp conforms to the wire with constant tension, making it maintenance-free.

Are there any trade-offs?

  • Unless you need to clamp multiple wires to the same connection point, the answer is no. If you do, then there may be a slight trade-off in requiring more panel space than with screw terminal blocks.

    • Unlike screw terminal blocks, screwless terminal block spring-clamps are designed to clamp a single wire only.

    • This is why multiple versions exist like the "one-to-two" or "two-to-two." These versions allow multiple wires to be connected together via multiple spring-clamps.

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years