AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Terminal_Blocks/Standard_DIN-Rail_Terminal_Blocks_(order_by_Component_Type)
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
You are looking at:  Terminal Blocks > Standard DIN-Rail Terminal Blocks (order by Component Type)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_connect_parts.jpg
Rails & Brackets
Single-level Feed-Through Terminal Blocks
Double-level Feed-Through Terminal Blocks
Triple-level Feed-Through Terminal Blocks
Mini Terminal Blocks
Ground Terminal Blocks
Circuit Protection Blocks
Disconnect Terminal Blocks & Accessories
Plug-In Terminal Blocks & Accessories
Thermocouple Terminal Blocks & Accessories
Direct Mount Terminal Blocks
End Brackets
End Covers
Top Covers
Separators
Marking Tags
Jumpers
Test Plugs
Tools


Standard Screw DIN-Rail Terminal Blocks (by Component Type)



DINnectors™ (DIN Rail Mounted Terminal Blocks)
  • Quality materials
  • Self-locking clamps
  • High-contact pressure
  • Low voltage drop
  • Gas-tight electrical connections
DINnectors are simply DIN rail mounted terminal blocks. Most control panels use some type of terminal strip or terminal block connector to connect the control wiring (PLCs, relays, contactors, etc.) to the field wiring.
  • DINnectors provide a means of connecting and identifying two or more wires within the demands of an industrial environment.

  • DINnector terminal blocks can terminate solid or stranded wires ranging from 18-3/0 AWG, and offer fusing, grounding or disconnecting capability within the electrical terminal block itself.

  • DINnector terminal blocks are internationally approved by national and international standards organizations such as UL, CSA, VDE, SEV, RINA and IEC.

  • New! ... Jumper design improvements for triple-level and sensor terminal blocks

Customers who have made the switch to DINnector terminal blocks tell us that DINnectors are the same or better quality than the brand they were using, but are significantly less expensive. From skateboard manufacturing to precision machine tools, from panel shops to petrochemical plants, customers appreciate the value and low price of these industrial terminal blocks.

DINnector Terminal Blocks
DIN Rail DIN Mounting Rail
DIN-rails provide easy installation and removal of terminal blocks. These DIN Rails meet international standards and are supplied in slotted zinc-dichromated steel, in 3’-3" (1m) lengths and 35mm or 15mm widths.
Standard (35mm) DIN rail is $49.00 (10 pieces)
Angled DIN Rail Brackets Angled DIN Rail Support Brackets
Zinc-dichromate plated steel angled DIN rail support brackets raise and tilt mounting rails for easier wiring. DN-ASB1 brackets are $49.00 (50 pieces)
DINnector Single level Feedthrough Terminal Blocks Single Level (Feed-through) DINnectors
Feed-through single level terminal blocks are available in a number of colors and wire size options.
DN-T series from $37.00 (100 pieces)
DINnector Double Level Terminal Blocks Double-level DINnectors
Double-level terminal blocks offer twice the wiring density of single level feed-through blocks.
DN-D series from $77.75 (50 pieces)
DINnector Triple Level Terminal Blocks Triple-level DINnectors
Triple-level terminal blocks enable either high-density wiring or simplified, low-cost sensor wiring.
DN-TL series from $34.00 (25 pieces)
DINnector mini terminal blocks Mini DINnectors
Mini terminal blocks are used in areas with extremely limited space requirements.
DN-M series from $58.00 (100 pieces)
DINnector Ground terminal blocks Ground DINnectors
Ground terminal blocks are used to mechanically and electrically connect wires to the DIN rail allowing the rail to function as a ground bus bar.
DN-G series from $114.00 (50 pieces)
Circuit Protection DINnector Fuse Terminal Blocks Circuit Protection DINnectors
Fuse terminal blocks provide easily-replaceable fuse protection for PLC output devices or modules. DN-FE series terminal block sockets accept circuit disconnects or supplementary circuit breakers.
DN-F series from $92.00 (25 pieces)
DINnector Disconnect Terminal Blocks Disconnect DINnectors
The DN-DIS10 and DN-KDB12 disconnect terminal blocks allow fast circuit disconnection without rewiring.
DN-DIS & DN-KBD series from $89.00 (50 pieces)
DINnector plug-in terminal blocks Plug-in DINnectors
Single and double level DN-EMXxx plug-in terminal blocks with screw terminals accept all DN-nnPLUG Euro plugs.
DN-EMX series from $31.00 (32 pieces)
DINnector thermocouple terminal blocks Thermocouple DINnectors
Thermocouple terminal blocks are designed with only one screw clamp to provide suitable connections to thermocouple sensors.
DN-THERM series from $119.00 (50 pieces)
Direct Mount Terminal Blocks Direct Mount Terminal Blocks
Direct mount terminal blocks are a low cost alternative to modular terminal blocks.
BM-M series from $39.00 (50 pieces)
DINnector DIN Rail End Brackets DINnector End Brackets
DIN rail end brackets are required at each end of a terminal block assembly to add rigidity and to prevent sliding.
Standard end brackets are $18.00 (20 pieces)
DINnector End Covers DINnector Terminal Block End Covers
A terminal block end cover is required to provide electrical insulation for the exposed metal components of the last terminal block in an assembly.
End covers from $18.00 (50 pieces)
DINnector Terminal Block Top Covers DINnector Terminal Block Top Covers
Certain VDE regulations require the use of terminal block top covers. Covers are printed with a warning arrow and the international danger symbol.
Top covers from $34.00 (100 pieces)
DINnector Terminal Block Separators DINnector Terminal Block Separators
Separators are used to electrically or visually separate groups of terminal blocks, or to electrically insulate adjacent internal jumpers.
DN-S series separators from $30.25 (100 pieces)
DINnector Terminal Block Marking Tags DINnector Terminal Block Marking Tags
Provide circuit organization and identification of the terminals. Marking tags are available either blank or preprinted, and fit onto the terminal blocks.
DN-LA series tags from $32.00 (500 pieces)
DINnector Terminal Block Jumpers and Jumper Bars DINnector Terminal Block Jumpers
Jumpers and jumper bars are used to electrically interconnect two or more consecutive terminal blocks, without reducing the wiring capacity of the blocks.
DN-J series jumpers from $27.00 (100 pieces)
DINnector Terminal Block Test Plugs DINnector Terminal Block Test Plugs
Test plugs are inserted into the terminal block current bar and are used for hands-free circuit troubleshooting and testing.
DN-TP series test plugs $24.50 (10 pieces)
DINnector Terminal Block Tools Tools
A quality selection of wire ferrules, crimp terminals, stripping and crimping tools and screwdrivers are available.



For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years