This is the printable version of: http://www.automationdirect.com/adc/Overview/Catalog/Terminal_Blocks/Standard_DIN-Rail_Terminal_Blocks_(order_by_Component_Type)/Circuit_Protection_Blocks
Please note: Some pages may look best printed in "Landscape" orientation.Restore Layout
Circuit Protection Terminal Blocks and Accessories
DINnectors™ (DIN Rail Terminal Blocks)
Quality materials
Self-locking clamps
High-contact pressure
Low voltage drop
Gas-tight electrical connections
Fuse Terminal Blocks
Fuse Terminal Blocks are available for 1/4", 5 mm, Class CC and midget size fuses, either with or without a blown fuse LED. LED fuse blocks are polarity sensitive. The hinge side is positive.
DN-F6 series fuse holders will accommodate ABC, AGC, MDA and MDL AutomationDirect fuses
DN-F10 series fuse holders will accommodate GMA, GMC, S500, and S506 AutomationDirect fuses
DN-FE series terminal block sockets accept separately available circuit disconnects or supplementary circuit breakers.
The DN-FE blocks are available either with or without a trip indicating LED. The LED blocks are polarity sensitive, with the LED side
negative.
New! ... DINnector supplementary protectors are now available in single-piece and 20 packs.
New! ... Euro sockets, with and without LED indicators, for the supplementary protectors are now available in 5 packs as well as the standard 50 packs.
Terminal Block General Accessories
DIN Rail (15mm & 35mm)
Angled DIN rail support brackets
Supplementary Protector (DN-SP-x)
Disconnect Blade (DN-DIS-BLADE)
End brackets
End cover
Screwdrivers
Wire cutter/stripper tools
Marking tags and accessories (blank and printed tags, tag adapter, indelible marking pen, etc.)