| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
![]() | End Brackets |
DINnectors™ Terminal Block and DIN Rail AccessoriesThe DN-EB15 end brackets mount on 15mm DIN rail, and DN-EB35 end brackets are designed to mount on 35mm DIN rail.End brackets are used to prevent components from sliding along the DIN rail.
The DN-EB35xx series is designed to mount on 35mm DIN rail New! ... DN-EB35-A narrow 35mm DIN rail end bracket DIN rail end brackets start at $14.00 (package of 20) DINnector DIN Rail End Brackets Overview |
DN-EB15![]() DN-EB35 ![]() DN-EB35-A ![]() |
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.