| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
![]() | End Covers |
DINnectors™ Terminal Block AccessoriesCertain end covers can be used with multiple terminal block parts to cover and insulate the open side, or to put more space between adjacent terminal blocks.End covers are required to provide electrical insulation for the exposed metal components of the last terminal block in an assembly. Interlocking pins secure the polyamide end cover to the electrical terminal block while allowing easy insertion and removal. When the size of terminal blocks change in an assembly, an end cover is also required to insulate the open side of the terminal block. Terminal block end covers start at $8.00 (package of 25) DINnector Terminal Block End Covers Overview |
![]() |
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.