DIN Rails and Brackets for DINnector™ Terminal Blocks and other devices
DINnectors™ (DIN Rail Terminal Blocks)
- Quality materials
- Self-locking clamps
- High-contact pressure
- Low voltage drop
- Gas-tight electrical connections
DIN Rail
DIN-rails provide easy installation and removal of terminal blocks and other devices. These DIN rails meet international standards and are supplied in
slotted zinc-dichromated steel, in 1 meter (39 inch) lengths, 35mm or 15mm widths and 7.5mm or 15mm heights.
DIN rail is now available in convenient two packs for when you only need a few.
35mm wide DIN Rail
- DN-R35S1 The 7.5mm-high
DIN rails are primarily used to mount terminal blocks, relays, timers and small PLCs such as the CLICK™ PLC, or DirectLOGIC DL05, DL06, DL105 and DL205 models. Sold in one-meter lengths, package of 10.
- DN-R35S1-2 7.5mm-high DIN rail, package of 2.
- DN-R35HS1 The 15mm-high DIN rails are for mounting
larger and heavier components such as contactors and larger PLCs. Sold in one-meter lengths, package of 10.
- DN-R35HS1-2 15mm-high DIN rail, package of 2.
15mm wide DIN Rail
- DN-R15S1 DIN rail is used exclusively for mounting mini
terminal blocks. Sold in one-meter lengths, package of 10.
- DN-R15S1-2 15mm DIN rail, package of 2.
DIN Rail Overview
Angled Support Bracket
- DN-ASB1 zinc-dichromate plated steel angled support brackets
raise and tilt mounting rails for easier wiring.
Sold in packs of 50.
DIN Rail Support Bracket Overview
|
DIN Rail
sold in 1 meter (39 inch) lengths
Angled Support Bracket
sold in packs of 50 |
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.