AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Terminal_Blocks/Standard_DIN-Rail_Terminal_Blocks_(order_by_Component_Type)/Single-level_Feed-Through_Terminal_Blocks
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
You are looking at:  Terminal Blocks > Standard DIN-Rail Te... > Single-level Feed-Through Terminal Blocks

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_din_feedterm.jpg
Rails & Brackets
Single-level Feed-Through Terminal Blocks
Double-level Feed-Through Terminal Blocks
Triple-level Feed-Through Terminal Blocks
Mini Terminal Blocks
Ground Terminal Blocks
Circuit Protection Blocks
Disconnect Terminal Blocks & Accessories
Plug-In Terminal Blocks & Accessories
Thermocouple Terminal Blocks & Accessories
Direct Mount Terminal Blocks
End Brackets
End Covers
Top Covers
Separators
Marking Tags
Jumpers
Test Plugs
Tools


Single-level (Feed-Through) Terminal Blocks and Accessories



DINnectors™ (DIN Rail Terminal Blocks)
  • Quality materials
  • Self-locking clamps
  • High-contact pressure
  • Low voltage drop
  • Gas-tight electrical connections
DINnector feed-through terminal blocks provide the means to connect two wires together, and are available in sizes suitable for up to 3/0 AWG wire.
    DN-T12xxx 24 to 12 AWG

    DN-T10xxx 24 to 10 AWG

    DN-T8xxx 22 to 8 AWG

    DN-T6x 20 to 6 AWG

    DN-T4x 14 to 4 AWG

    DN-T1/0x 14 to 1/0 AWG

    DN-T3/0 4 to 3/0 AWG
DINnector Feed Through Single Level Terminal Blocks
Single-level terminal block features:
  • Available in a variety of colors
  • Virtually vibration-proof clamping system
  • Internal jumpers
  • Protective moldings
  • Funneled wire entry
  • Wire stops
  • Snap-on solid foot
  • Captive screws
  • Zinc dichromate-plated, hardened steel screws and clamps
  • Nickel-plated, copper current bar
  • Marking system
Terminal Block General Accessories
  • DIN Rail (15mm & 35mm)
  • End brackets
  • End covers
  • Angled DIN rail support brackets
  • Top terminal block covers
  • Separators
  • Jumpers
  • Screwdrivers
  • Wire cutter/stripper tools
  • Marking tags and accessories
    (blank and printed tags, tag adapter, indelible marking pen, etc.)
DINnector Feed-through Terminal Blocks Overview



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years