AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Terminal_Blocks/Standard_DIN-Rail_Terminal_Blocks_(order_by_Component_Type)/Tools/Screwdrivers
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
You are looking at:  Terminal Blocks > Standard DIN-Rail Terminal Blocks (order by Component Type) > Tools > Screwdrivers

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_screwdrivers.jpg
Screwdrivers
Wire Strip, Crimp & Cutting Tools


Screwdrivers and Torque Tools ... New!

Get Wera top quality and save up to 40% with AutomationDirect's everyday low prices!

Wera is one of the world's leading manufacturers of screwdriving tools. They are known for their attention to quality, ease of use, and a safety-friendly design. They know you want to get the job done without having to fight your own tools for a good grip or tight hold.

Now AutomationDirect is selling Wera tools in North America, bringing quality tools that are already used daily around the world to you at incredible prices.
  • Standard Screwdrivers and Screwdriver Sets

  • Insulated Screwdrivers and Screwdriver Sets

  • Miniature Screwdrivers and Screwdriver Sets

  • Hex Key Sets (Allen Wrench Sets)

  • Bit Drivers and Screwdriver Bits

  • Torque Tools (Torque Drivers)

Wera Screwdrivers and Torque Tools Overview
Screw drivers, allen wrenches, torque drivers, and bits


Wera Screwdrivers and Torque Tools Video
Wera Intro Video

Wera Screwdrivers & Torque Tools



Standard Screw drivers and screwdriver sets Standard Screwdrivers
Kraftform Plus screwdrivers transfer more torque with less effort, relieving physical stress even during intensive use.
  • Flat (slotted) and Phillips screwdrivers available
  • Additional 6-piece screwdriver set includes four flat and two Phillips screwdrivers
  • Standard screwdrivers are priced from $3.25
  • Standard Screwdrivers Overview
Insulated Screw drivers and Screwdriver Sets Insulated Screwdrivers
As with all other Wera tools, safety is a top priority for series 100 VDE screwdrivers. The quality of the blades exceeds current standards with respect to hardness and torque strength.
  • Each tool is tested for dielectric strength under a 10,000-volt load to guarantee safe operation up to 1,000 volts.
  • Flat (slotted) and Phillips screwdrivers available
  • Additional 6-piece screwdriver set includes four flat and two Phillips screwdrivers
  • 7- and 18-piece sets include insulated handle and blades
  • Insulated screwdrivers start at $5.00
  • Insulated Screwdrivers Overview
Mini Screwdrivers and Screw driver Sets Miniature Screwdrivers
The hand support on the easy-turning cap and the fast-turning zone below the cap on Wera miniature screwdrivers accelerate the screw driving process.
  • Flat (slotted) and Phillips screwdrivers available
  • Additional 6-piece screwdriver set includes four flat (slotted) and two Phillips screwdrivers
  • Miniature screwdrivers are priced from $3.25
  • Miniature Screwdrivers Overview
Hex Key Sets and Allen Wrenches Hex Key Sets
Hex-Plus L-keys for hexagon socket screws provide more contact surface inside the screw, which prevents rounding.
  • 9-Piece metric hex key set with holder - sizes from 1.5mm to 10mm
  • 13-Piece inch hex key set with holder - sizes from 0.05 inch to 3/8 inch
  • Hex key sets start at $15.75
  • Hex Key Sets Overview
Bit Drivers and Screwdriver Bits Bit Drivers and Screwdriver Bits
Wera bits have been designed for demanding applications in trade and industry. They are able to transfer high torque loads, are safe to use and extremely durable.
  • Screwdriver set with flat (slotted) and Phillips bits stored in handle
  • Driver bits, bit sets and bit adapter
  • Bit drivers and bits are priced from $11.50
  • Bit Drivers and Screwdriver Bits Overview
Torque Drivers and Torque Tools Torque Tools
Wera torque tools permit torque controlled tightening to prevent damage to screws or work pieces and to guarantee the safety of screw connection.
  • 1/4 Inch hex torque driver - 2.5 to 11.5 in-lb adjustable setpoint
  • 1/4 Inch hex torque driver - 11 to 29 in-lb adjustable setpoint
  • Torque tools start at $85.50
  • Torque Tools Overview


KickStart New Product Videos on YouTube



[Stop/Reset]      [Back to Top]



For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years