AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Terminal_Blocks/Standard_DIN-Rail_Terminal_Blocks_(order_by_Component_Type)/Tools/Wire_Strip,_Crimp_-a-_Cutting_Tools
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
You are looking at:  Terminal Blocks > Standard DIN-Rail Te... > Tools > Wire Strip, Crimp & Cutting Tools

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p4_t_tools_wirestripcrimp.jpg
Screwdrivers
Wire Strip, Crimp & Cutting Tools



Wire Strip & Crimp Tools

Complete lineup of wire cutting, wire stripping and crimper tools

Our high-quality industrial wire stripping and crimping tools are designed for a wide variety of electrical, electronic, and data connectors. All of the crimper tools crimp a wide range of insulated and non-insulated crimping terminals, ferrules, and connectors. All crimpers have ergonomic handles and feature controlled-cycle ratcheting mechanisms to guarantee a uniform crimp every time. The crimper tools are offered as fixed die, interchangeable die, and tool/die sets with multiple dies.
DN-WS Wire Stripper
Self-Adjusting Cut and Strip Tool - DN-WS
This self-adjusting wire cutting and stripping tool handles 90% of wires without adjusting. Easily interchangeable blades allow stripping of a wide range of insulations with just one wire stripper tool.
  • Widest stripping capacity of any wire stripper tool of its type
  • Easily interchangeable stripping cassettes are available for a wide range of insulation types, from PVC to PTFE; color coded by blade type
  • Precise adjustability allows stripping of various insulation thicknesses without damage to conductors
  • Easy snag-free wire removal after stripping
  • Light-weight and strong ergonomic design with soft-grip handle; molded in high strength plastic
  • Wire cutting capacity: stranded wires to 8AWG, solid wires to 16 AWG

  • DN-WS cut and strip tool: $73.00
DN-CST Wire Stripper
Precision Stripping Tool - DN-CST
Small, simple, safe, and precise cable stripping tool for removing the sheath from copper and fiber optic audiovisual, data transmission, instrumentation, signal, and telephone cables.
  • Precise: 9-position blade height adjustment wheel for fine adjustability and repeatability
  • Easy to use: Squeeze the tool together to open the stripping cavity, insert cable, rotate once, and remove tool from cable to pull off scrap insulation sheath
  • Safe: Smooth, rounded, pocketable, and lightweight design; no exposed blades
  • Tough: Impact resistant nylon tested to over 50k cycles
  • Economic: Replacement blades available
  • Cable capacity: Ø 0.1-0.43 in (2.5-11 mm)
  • Insulation thickness: Up to 0.04 in (1.0 mm)

  • DN-CST stripping tool: $22.25

DN-CT Wire Crimper - DN-CT
Modular Crimping Tool System - DN-CT-xx series
Professional ratchet crimp tool with interchangeable dies for most types of mechanical, electrical and electronic connectors. A wide range of crimping dies enable the user to cover most applications with just one tool frame.
  • Reliable: Crimping performance is consistent and accurate with a parallel action stroke.
  • Easy to use: The well balanced tool is designed to give the user full visibility of the crimping process and handles are shaped for low effort crimping.
  • Versatile: An easy-access release function allows fast and simple exchange of crimp dies. No special tools needed.
  • Practical: Weight and size of the tool make it easy to carry.
  • Comfortable: The entire tool frame is covered in smooth plastic for comfortable use in all conditions.
  • Economical: Saves the expense of multiple tools with one Mobile Crimp Tool and a kit of crimping dies.

  • DN-CT-HDL handle: $48.00 ... and most crimp dies are: $34.25

Crimping Tool & Die Sets

Crimping Tool and Die Set

BM-5345 Crimping Tool & Die Set
Crimping tool set; includes crimping tool, case, and 5 crimping dies for: insulated or non-insulated 22-12 AWG ferrules; 10-6 AWG ring, fork, butt and end terminals; 22-10 AWG disconnect terminals.
BM-5345 Kit: $164.00

 DN-CT-SET Crimping Tool & Die Set

DN-CT-SET Crimp Tool & Die Set
Crimping tool modular system; includes handle and three crimping die sets (DN-CT-HDL + DN-CT-D2 + DN-CT-D4 + DN-CT-D5) The die pairs are held together for easy handling, and interchange without separate tools.
DN-CT-SET Kit: $138.00

Fixed-Die Crimping Tools and Crimp Tool Kits

Ferrule Crimping Tool Set

BM-53x Ferrule Crimping Tools
Industrial quality fixed-die ferrule crimping tools will crimp insulated and uninsulated single or two wire ferrules. Pressed steel with plastic insulated handles.
BM-533 8 to 2 AWG for ferrules 10-35 mm2
BM-537 22 to 12 AWG for ferrules 0.5-4 mm2
BM-539 10 to 6 AWG for ferrules 6-16 mm2
Starting at: $70.00

Terminal Crimping Tool

BM-534 Terminal Crimping Tool
Industrial quality fixed-die crimping tool will crimp insulated and uninsulated crimping terminals. Pressed steel with plastic insulated handles. 22 to 10 AWG, for ring, spade, and disconnect terminals.
BM-534 crimping tool: $59.00

Ferrule Crimping Tool

BM-80418 Ferrule Assortment Kit
Ferrule assortment kit; Includes: assorted ferrules; case; ferrule crimping tool
BM-80418 Kit: $68.00

 Terminal Crimping Tool Kit

BM-80409 Terminal Assortment Kit
Connector assortment kit; Includes: assorted PVC ring, fork, and butt connectors; case; BM-534 crimping tool
BM-80409 Kit: $93.00

Complete Wiring Tools Overview

For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years