AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Terminal_Blocks/Standard_DIN-Rail_Terminal_Blocks_(order_by_Component_Type)/Triple-level_Feed-Through_Terminal_Blocks
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
You are looking at:  Terminal Blocks > Standard DIN-Rail Te... > Triple-level Feed-Through Terminal Blocks

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_din_tlterm.jpg
Rails & Brackets
Single-level Feed-Through Terminal Blocks
Double-level Feed-Through Terminal Blocks
Triple-level Feed-Through Terminal Blocks
Mini Terminal Blocks
Ground Terminal Blocks
Circuit Protection Blocks
Disconnect Terminal Blocks & Accessories
Plug-In Terminal Blocks & Accessories
Thermocouple Terminal Blocks & Accessories
Direct Mount Terminal Blocks
End Brackets
End Covers
Top Covers
Separators
Marking Tags
Jumpers
Test Plugs
Tools


Triple-Level Terminal Blocks and Accessories

DINnectors™ (DIN Rail Terminal Blocks)
  • Quality materials
  • Self-locking clamps
  • High-contact pressure
  • Low voltage drop
  • Gas-tight electrical connections
Triple-Level Feed-Through Terminal Blocks
Triple-level terminal blocks enable high density wiring or simplified, low-cost sensor wiring.
  • When wiring space is at a premium, use the DN-TL14-A to connect three separate circuits in only 5mm of linear DIN-rail space.
  • The rest of our family of triple-level blocks will allow you to wire one terminal block per sensor, vs. the traditional method, which requires three different single-level blocks per sensor.
  • The DN-TL14S-A is the standard sensor terminal block, and the DN-TL14SLP-A and DN-TL14SLN-A provide LED indication at the terminal block when voltage is present.
What's New! ...
Design improvements have been made to the Triple-Level and Sensor series terminal blocks to add to the quality and reliability of the products.
  • Dinnector Triple level jumpers and associated terminal blocks are being discontinued and replaced with the redesigned -A series.

  • The new products are identical in width and height and have the same sizes as the original line, with the only change being the design of the jumper system.

  • The new –A series is designed to work in current and future applications.


Triple-level Terminal Blocks

Part No. Description Price
(Qty 25)
DN-TL14-A Triple-Level Feed-Through Terminal Block
3-circuit terminal block, 300V, 10A, 26-14 AWG,
25 pieces per package
$41.00
DN-TL14S-A Sensors Terminal Block
3-level terminal block for sensors, 300V, 10A, 26-14 AWG,
25 pieces per package
$34.00
DN-TL14SLP-A LED Terminal Block - PNP
3-level terminal block with LED for PNP sensors, 300V, 10A, 26-14 AWG, 25 pieces per package
$66.00
DN-TL14SLN-A LED Terminal Block - NPN
3-level terminal block with LED for NPN sensors, 300V, 10A, 26-14 AWG, 25 pieces per package
$66.00
DINnector Triple-level Terminal Blocks
Triple-Level Terminal Block


DINnector SensorTerminal Blocks
Sensor Terminal Block with LED indicator

Triple-Level Terminal Block Features
  • Available in a variety of colors
  • Internal jumpers
  • Protective moldings
  • Funneled wire entry
  • Wire stops
  • Snap-on solid foot
  • Captive screws
  • Zinc dichromate-plated, hardened steel screws and clamps
  • Nickel-plated, copper current bar
  • Marking system
Terminal Block General Accessories
  • DIN Rail (15mm & 35mm)
  • End brackets
  • End covers
  • Angled DIN rail support brackets
  • Top terminal block covers
  • Separators
  • Jumpers
  • Screwdrivers
  • Wire cutter/stripper tools
  • Marking tags and accessories
    (blank and printed tags, tag adapter, indelible marking pen, etc.)

DINnector Triple-Level, Sensor and LED Terminal Blocks Overview



For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years