| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
Check Out Our Competitive Prices All Jobber Length Drill Bits and Step Drill Bits have Split Points and come in two different materials:
|
|
![]() |
Step Drill Bits
Self-starting step drill bits offer a unique tip design which eliminates not only skidding, but also the need for center punching. The spiral flutes of RUKO high-performance step drill bits are CBN-ground from the solid hardened form. Because CBN (cubical boron nitride) is a much harder abrasive than even silicon carbide or corundum, a better and sharper cutting edge is achieved without burrs. Because of this higher dimensional precision, the step drills will last considerably longer while maintaining precise process tolerances. Available in High Speed Steel and Titanium Nitride-coated (TiN-coated) High Speed Steel, the added titanium nitride coating increases the surface hardness to approximately 2300 HV and the heat resistance to 1100°F (600°C). |
![]() |
Jobber Length Drill Bits
Jobber-length drills are the most common type of drill bit. The length of the flutes is ten times the diameter of the drill, meaning they will drill a hole that is 10D deep. These high performance twist drill bits are suitable for all normal drilling in conventional materials. Available in High Speed Steel and Titanium Nitride-coated (TiN-coated) High Speed Steel, the added titanium nitride coating increases the surface hardness to approximately 2300 HV and the heat resistance to 1100°F (600°C). |
![]() |
Drill Bit Sets
Drill bit sets are available for step drill bit and jobber length drill bits. These convenient drill bit kits include:
|
![]() |
Machine Thread Taps
High speed steel (HSS) machine thread taps are available in nine sizes:
|
![]() |
Metal Hole Punches (Electrical Knockout Punches)
Metal hole cutting tools include metal punches, die and draw bolt:
|
![]() |
New! ...
Multi-Purpose Hole Saws & Accessories
Ruko bi-metal saws have an alloy steel jacket and cutting edges of either high speed steel or high speed steel Cobalt 8. Available in various sizes from 9/16 inch (14 mm) to 8 1/4 inches (210 mm).
|