Jobber Length Metal Drill Bits
- Available in High Speed Steel and Titanium Nitride-coated HSS
- Point Cut: 1/8” dia. with split point DIN 1412 C
- Point angle: 118°
- Helix angle: 20° to 30°
- Right-hand cutting
Jobber Drill Bits
All Jobber drill bits have split points and come in two different materials. These high performance twist drill bits are
suitable for all normal drilling in conventional materials.
- The split point reduces “walking” which is the tendency of a spinning bit to rotate away from the point at which you want to drill
- Available in High Speed Steel and Titanium
Nitride-coated (TiN-coated) High Speed Steel (HSS),
- The added Titanium Nitride coating increases the surface hardness to approximately
2300 HV and the heat resistance to
1100°F (600°C).
- The High Speed Steel (HSS) allows the bit to cut faster than High Carbon Steel. At room temperature HSS and high carbon steel have an equivalent
hardness; at elevated temperatures, HSS become advantageous
- The Titanium Nitride (TiN) coating is an extremely hard ceramic. It is often used as a coating on HSS to improve hardness and durability
Features
The HSS ground twist drill bit is made of heavy-duty high-speed steel.
- The fully ground twist drill bit has a more precise concentricity.
- HSS-TiN drill bit models add a titanium nitride coating, to increase the surface hardness and the heat resistance.
- The Titanium Nitride coating also provides longer tool life with increased cutting speeds.
Applications
Use High Speed Steel drill bits and HSS-TiN coated drill bits for:
- Steel and stainless steel
- Alloyed and unalloyed cast iron (up to strength of 13,000 psi)
- Grey, malleable, ductile and die-cast iron
- Sintered iron, nickel silver, graphite
- Short chipping aluminum alloys
- Brass and bronze
Jobber Length Drill Bits Overview
|
 |
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.