AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Tools/Hole_Cutting_Tools/Jobber_Length_Twist_Drill_Bits_-_Fractional,_Num._-a-_Letter_size/High_Speed_Steel_-_Fractional,_Num._-a-_Letter_size_(HSS)
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
You are looking at:  Tools > Hole Cutting Tools > Jobber Length Twist ... > High Speed Steel - Fractional, Num. & Letter size (HSS)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_jobbertwistbitshss.jpg
High Speed Steel - Fractional, Num. & Letter size (HSS)
High Speed Steel (HSS) TiN Coated - Fractional size



Jobber Length Metal Drill Bits



  • Available in High Speed Steel and Titanium Nitride-coated HSS

  • Point Cut: 1/8” dia. with split point DIN 1412 C

  • Point angle: 118°

  • Helix angle: 20° to 30°

  • Right-hand cutting

Jobber Drill Bits

All Jobber drill bits have split points and come in two different materials. These high performance twist drill bits are suitable for all normal drilling in conventional materials.
  • The split point reduces “walking” which is the tendency of a spinning bit to rotate away from the point at which you want to drill

  • Available in High Speed Steel and Titanium Nitride-coated (TiN-coated) High Speed Steel (HSS),

  • The added Titanium Nitride coating increases the surface hardness to approximately 2300 HV and the heat resistance to 1100°F (600°C).

  • The High Speed Steel (HSS) allows the bit to cut faster than High Carbon Steel. At room temperature HSS and high carbon steel have an equivalent hardness; at elevated temperatures, HSS become advantageous

  • The Titanium Nitride (TiN) coating is an extremely hard ceramic. It is often used as a coating on HSS to improve hardness and durability
Features

The HSS ground twist drill bit is made of heavy-duty high-speed steel.
  • The fully ground twist drill bit has a more precise concentricity.
  • HSS-TiN drill bit models add a titanium nitride coating, to increase the surface hardness and the heat resistance.
  • The Titanium Nitride coating also provides longer tool life with increased cutting speeds.
Applications

Use High Speed Steel drill bits and HSS-TiN coated drill bits for:
  • Steel and stainless steel
  • Alloyed and unalloyed cast iron (up to strength of 13,000 psi)
  • Grey, malleable, ductile and die-cast iron
  • Sintered iron, nickel silver, graphite
  • Short chipping aluminum alloys
  • Brass and bronze
Jobber Length Drill Bits Overview

Jobber Length Metal Drill Bits
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.

  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years