AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Tools/Hole_Cutting_Tools/Step_Drill_Bits_(HSS_-a-_HSS-TiN)_-_Fractional_size
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
You are looking at:  Tools > Hole Cutting Tools > Step Drill Bits (HSS & HSS-TiN) - Fractional size

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_stepdrillbits.jpg
High Speed Steel (HSS)
High Speed Steel (HSS) TiN Coated



Step Drill Bits



  • Available in High Speed Steel and Titanium Nitride-coated HSS

  • Point Cut: split point DIN 1412 C

  • Point angle: 118°

  • Step angle: 90°

  • Right-hand cutting

Split Point Step Drill Bits

All step drill bits have split points and come in two different materials. The spiral flutes of RUKO high-performance step drills are CBN-ground from the solid hardened form.
  • The split point reduces “walking” which is the tendency of a spinning bit to rotate away from the point at which you want to drill

  • Because CBN (cubical boron nitride) is a much harder abrasive than even silicon carbide or corundum, a better and sharper cutting edge is achieved without burrs.

  • Because of this higher dimensional precision, these industrial drill bits will last considerably longer while maintaining precise process tolerances.

  • Available in High Speed Steel (HSS) and Titanium Nitride-coated (Tin-coated) High Speed Steel,

  • The added titanium nitride coating increases the surface hardness to approximately 2300 HV and the heat resistance to 1100°F (600°C).

  • The High Speed Steel (HSS) allows the bit to cut faster than High Carbon Steel. At room temperature, HSS and high carbon steel have an equivalent hardness; at elevated temperatures HSS become advantageous

  • The Titanium Nitride (TiN) coating is an extremely hard ceramic. It is often used as a coating on HSS to improve hardness and durability
Features

What makes these step drills special?
  • CBN-ground flutes without burrs mean a superior cutting edge and longer tool life
  • Each step has a radially adjusted relief produced by CBN grinding, relating directly to the diameter of the step, so the cutting edge is always the highest point of the diameter
  • Each step is axially CBN relief-ground, meaning the cutting edge is also the highest point of the axial cutting axis
  • The cutting edge of each step has relief angle, meaning the cutting edge is also the highest point in advance direction
  • The CBN-ground point ensures centering and spot-drilling, even in thin-walled material
Applications

Use High Speed Steel drill bits and HSS-TiN coated drill bits for:
  • Sheet metal working in electrical, sanitary engineering, heating technologies, automotive, mechanical engineering, switching systems and aviation
  • Non-ferrous metal, steel, stainless steel, thermoplastics, duroplastics, sheet metals up to 0.16” (8 ga.) thick
  • Center, spot-drill, bore and debur - all in one operation
Step Drill Bits Overview

Step Drill Bits

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years