Step Drill Bits
- Available in High Speed Steel and Titanium Nitride-coated HSS
- Point Cut: split point DIN 1412 C
- Point angle: 118°
- Step angle: 90°
- Right-hand cutting
Split Point Step Drill Bits
All step drill bits have split points and come in two different materials. The spiral flutes of RUKO high-performance
step drills are CBN-ground from the solid hardened form.
- The split point reduces “walking” which is the tendency of a spinning bit to rotate away from the point at which you want to drill
- Because CBN (cubical boron nitride) is a much harder abrasive than even silicon carbide or
corundum, a better and sharper cutting edge is achieved without burrs.
- Because of this higher dimensional precision, these industrial drill bits will last considerably longer while maintaining
precise process tolerances.
- Available in High Speed Steel (HSS) and Titanium Nitride-coated (Tin-coated) High Speed Steel,
- The added titanium nitride coating increases the surface hardness to approximately 2300 HV and the heat resistance to
1100°F (600°C).
- The High Speed Steel (HSS) allows the bit to cut faster than High Carbon Steel. At room temperature, HSS and high carbon steel have an equivalent hardness;
at elevated temperatures HSS become advantageous
- The Titanium Nitride (TiN) coating is an extremely hard ceramic. It is often used as a coating on HSS to improve hardness and durability
Features
What makes these step drills special?
- CBN-ground flutes without burrs mean a
superior cutting edge and longer tool life
- Each step has a radially adjusted relief
produced by CBN grinding, relating
directly to the diameter of the step, so the
cutting edge is always the highest point of
the diameter
- Each step is axially CBN relief-ground,
meaning the cutting edge is also the
highest point of the axial cutting axis
- The cutting edge of each step has relief
angle, meaning the cutting edge is also the
highest point in advance direction
- The CBN-ground point ensures centering
and spot-drilling, even in thin-walled
material
Applications
Use High Speed Steel drill bits and HSS-TiN
coated drill bits for:
- Sheet metal working in electrical, sanitary
engineering, heating technologies,
automotive, mechanical engineering,
switching systems and aviation
- Non-ferrous metal, steel, stainless steel,
thermoplastics, duroplastics, sheet metals
up to 0.16” (8 ga.) thick
- Center, spot-drill, bore and debur - all in
one operation
Step Drill Bits Overview
|
 |
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.