AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Tools > Hole Cutting Tools

Products Overview Technical Info Manuals
 
Subcategories:   Step Drill Bits (HSS & HSS-TiN) - Fractional size    Jobber Length Twist Drill Bits - Fractional, Num. & Letter size    Machine Taps (HSS) - Inch size    Knockout Punches & Accessories - Fractional & Metric size   

Shop for this product



Metal Hole Cutting Tools

  • Step Drill Bits

  • Jobber Length Drill Bits

  • Drill Bit Sets

  • Machine Thread Taps

  • Metal Hole Punches (Electrical Knockout Punches)

Check Out Our Competitive Prices

All Jobber Length Drill Bits and Step Drill Bits have Split Points and come in two different materials:
  • The Split Point reduces “walking” which is the tendency of a spinning bit to rotate away from the point at which you want to drill

  • The High Speed Steel (HSS) allows the bit to cut faster than High Carbon Steel. At room temperature, HSS and high carbon steel have an equivalent hardness; at elevated temperatures, HSS become advantageous

  • The Titanium Nitride (TiN) coating is an extremely hard ceramic. It is often used as a coating on HSS to improve hardness and durability
Ruko Hole Cutting Tools
Step Drill Bit Step Drill Bits
Self-starting step drill bits offer a unique tip design which eliminates not only skidding, but also the need for center punching. The spiral flutes of RUKO high-performance step drill bits are CBN-ground from the solid hardened form. Because CBN (cubical boron nitride) is a much harder abrasive than even silicon carbide or corundum, a better and sharper cutting edge is achieved without burrs. Because of this higher dimensional precision, the step drills will last considerably longer while maintaining precise process tolerances. Available in High Speed Steel and Titanium Nitride-coated (TiN-coated) High Speed Steel, the added titanium nitride coating increases the surface hardness to approximately 2300 HV and the heat resistance to 1100°F (600°C).
Jobber Drill Bit Jobber Length Drill Bits
Jobber-length drills are the most common type of drill bit. The length of the flutes is ten times the diameter of the drill, meaning they will drill a hole that is 10D deep. These high performance twist drill bits are suitable for all normal drilling in conventional materials. Available in High Speed Steel and Titanium Nitride-coated (TiN-coated) High Speed Steel, the added titanium nitride coating increases the surface hardness to approximately 2300 HV and the heat resistance to 1100°F (600°C).
Drill Bit Kits Drill Bit Sets
Drill bit sets are available for step drill bit and jobber length drill bits. These convenient drill bit kits include:
  • Three-piece Step Drill Bit Set - High Speed Steel, bright finish, spiral fluted with split point.
    Drill bit size 1: 6 steps from 3/16” to 1/2” with 1/16” increments. Shank size 1/4”
    Drill bit size 2: 13 steps from 1/8” to 1/2” with 1/32” increments. Shank size 1/4”
    Drill bit size 3: 9 steps from 1/4” to 3/4“ with 1/16” increments. Shank size 3/8”


  • 21-Piece Jobber Length Drill Bit Set with fractional sizes from 1/16” to 3/8” in increments of 1/64”, in high-speed steel or Titanium coated (TiN) high-speed steel, 118 degrees point


  • 29-Piece Jobber Length Drill Bit Set with fractional sizes from 1/16” to 1/2” in increments of 1/64”, in high-speed steel or Titanium coated (TiN) high-speed steel, 118 degrees point
HSS Machine Thread Taps Machine Thread Taps
High speed steel (HSS) machine thread taps are available in nine sizes:
  • 4-40 to 3/8-16 coarse UNC thread taps and 4-48 to 3/8-24 fine UNF thread tap sizes
  • Spiral point, chamfer type B
Metal Hole Punches - Electrical knockout punches Metal Hole Punches (Electrical Knockout Punches)
Metal hole cutting tools include metal punches, die and draw bolt:
  • (4) 22, 22.5, 30, and 30.5 mm pushbutton/pilot device mounting hole sizes
  • (6) 1/2 inch to 2 inch mounting (trade) hole sizes

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Competitive Comparison
 
Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement