Hex Key Sets (Allen Wrench Sets)
New! ... Inch and Metric Hex Key (Allen Wrench) Sets
These hex key (Allen wrench) sets from Wera Tools are designed for demanding applications in trade and industry. Wera's extensive experience with narrow tolerance manufacturing techniques, careful material selection and refined hardening technologies delivers maximum safety at work.
- Hex-Plus L-keys can transfer high torque but they do not twist to any great extent, or shear off, to minimize the risk of injuries.
- Hex-Plus provides more contact surface with the head of the screw, which reduces the notching effect to a minimum and prevents the rounding of the screw recess.
- Hex-Plus hex key sets extend the service life of hexagon socket screws by preventing internal wear.
- Hex-Plus L-keys are available in a 9-piece metric set and a 13-piece set in inch sizes.
Wera Hex Key Sets
| Part No. |
Description |
Price |
| TW-HK-SET-MM |
Hex key set, nine-piece includes metric sizes from 1.5mm to 10mm, with holder. |
$16.00
|
| TW-HK-SET-STD |
Hex key set, 13-piece includes inch sizes from 0.05 inch to 3/8 inch, with holder.. |
$21.50
|
Wera Hex Key Sets Overview 
|
Hex Key Sets (Allen Wrenches) |
For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.