Standard Screwdrivers and Screwdriver Sets
New! ... Flat and Phillips Screwdrivers and Screwdriver Sets
Kraftform Plus Phillips screwdrivers and flat screwdrivers from Wera Tools transfer more torque with less effort, relieving physical stress even during intensive use. Combined with other practical and technical product advantages, such as the Lasertip for a secure fit in the screw, and greater cam-out protection, Kraftform screwdrivers are the perfect choice for manual work.
Features
- Handle markings
Handle markings include a screw symbol and the size of the tip to help you easily find the right screwdriver in your tool bag or at the workplace.
- Kraftform Plus
The shape that has been built by hand. The smooth hard zones allow the hand to easily glide during hand re-positioning. The easy-to-grip soft anti-slip zones ensure full force transfer to the screw.
- Lasertip
Laser treatment creates a microrough surface on the tip of the blade. The drive end literally bites into the head of the screw. The advantages: less slipping, fewer scratches, higher torque transfer and less screwdriving effort. For slotted and Phillips screws.
|
Flat and Phillips Screwdrivers and Screwdriver Sets |
Wera Standard Screwdrivers
| Part No. |
Description |
Price |
| TW-SD-SET-1 |
Screwdriver set, six-piece includes four flat (slotted) and two Phillips screwdrivers
with laser etched non-slip tips and wall mount rack. |
$33.00
|
| TW-SD-SL-1 |
Flat (slotted) screwdriver, 0.5mm (0.02 inch) thick x 3mm (0.12 inch) wide x
80mm (3.15 inch) long blade (without Lasertip). |
$3.25
|
| TW-SD-SL-2 |
Flat (slotted) screwdriver, 0.8mm (0.03 inch) thick x 4mm (0.16 inch) wide x
100mm (3.94 inch) long blade. |
$4.25
|
| TW-SD-SL-3 |
Flat (slotted) screwdriver, 1mm (0.04 inch) thick x 5.5mm (0.22 inch) wide x
125mm (4.92 inch) long blade. |
$6.50
|
| TW-SD-SL-4 |
Flat (slotted) screwdriver, 1.2mm (0.05 inch) thick x 6.5mm (0.26 inch) wide x
150mm (5.91 inch) long blade. |
$9.00
|
| TW-SD-PH-1 |
Phillips screwdriver, #1 x 80mm (3.15 inch) long. |
$6.25
|
| TW-SD-PH-2 |
Phillips screwdriver, #2 x 100mm (3.94 inch) long. |
$8.50
|
| TW-SD-PH-3 |
Phillips screwdriver, #0 x 60mm (2.36 inch) long. |
$4.75
|
Wera Standard Screwdrivers Overview 
For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.