AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Tools > Wire Strip & Crimp

Products Overview Technical Info Manuals Reviews
 
Categories:   Screwdrivers   Wire Strip & Crimp   Cable Tie Tools    Hole Cutting Tools   

Shop for this product



Wire Strip & Crimp Tools

Complete lineup of wire cutting, wire stripping and crimper tools

Our high-quality industrial wire stripping and crimping tools are designed for a wide variety of electrical, electronic, and data connectors. All of the crimper tools crimp a wide range of insulated and non-insulated crimping terminals, ferrules, and connectors. All crimpers have ergonomic handles and feature controlled-cycle ratcheting mechanisms to guarantee a uniform crimp every time. The crimper tools are offered as fixed die, interchangeable die, and tool/die sets with multiple dies.
DN-WS Wire Stripper
Self-Adjusting Cut and Strip Tool - DN-WS
This self-adjusting wire cutting and stripping tool handles 90% of wires without adjusting. Easily interchangeable blades allow stripping of a wide range of insulations with just one wire stripper tool.
  • Widest stripping capacity of any wire stripper tool of its type
  • Easily interchangeable stripping cassettes are available for a wide range of insulation types, from PVC to PTFE; color coded by blade type
  • Precise adjustability allows stripping of various insulation thicknesses without damage to conductors
  • Easy snag-free wire removal after stripping
  • Light-weight and strong ergonomic design with soft-grip handle; molded in high strength plastic
  • Wire cutting capacity: stranded wires to 8AWG, solid wires to 16 AWG

  • DN-WS cut and strip tool: $65.25
DN-CST Wire Stripper
Precision Stripping Tool - DN-CST ... New!
Small, simple, safe, and precise cable stripping tool for removing the sheath from copper and fiber optic audiovisual, data transmission, instrumentation, signal, and telephone cables.
  • Precise: 9-position blade height adjustment wheel for fine adjustability and repeatability
  • Easy to use: Squeeze the tool together to open the stripping cavity, insert cable, rotate once, and remove tool from cable to pull off scrap insulation sheath
  • Safe: Smooth, rounded, pocketable, and lightweight design; no exposed blades
  • Tough: Impact resistant nylon tested to over 50k cycles
  • Economic: Replacement blades available
  • Cable capacity: Ø 0.1-0.43 in (2.5-11 mm)
  • Insulation thickness: Up to 0.04 in (1.0 mm)

  • DN-CST stripping tool: $20.25

DN-CT Wire Crimper - DN-CT
Modular Crimping Tool System - DN-CT-xx series ... New!
Professional ratchet crimp tool with interchangeable dies for most types of mechanical, electrical and electronic connectors. A wide range of crimping dies enable the user to cover most applications with just one tool frame.
  • Reliable: Crimping performance is consistent and accurate with a parallel action stroke.
  • Easy to use: The well balanced tool is designed to give the user full visibility of the crimping process and handles are shaped for low effort crimping.
  • Versatile: An easy-access release function allows fast and simple exchange of crimp dies. No special tools needed.
  • Practical: Weight and size of the tool make it easy to carry.
  • Comfortable: The entire tool frame is covered in smooth plastic for comfortable use in all conditions.
  • Economical: Saves the expense of multiple tools with one Mobile Crimp Tool and a kit of crimping dies.

  • DN-CT-HTL handle: $45.50 ... and most crimp dies are: $31.50

Crimping Tool & Die Sets

Crimping Tool and Die Set

BM-5345 Crimping Tool & Die Set
Crimping tool set; includes crimping tool, case, and 5 crimping dies for: insulated or non-insulated 22-12 AWG ferrules; 10-6 AWG ring, fork, butt and end terminals; 22-10 AWG disconnect terminals.
BM-5345 Kit: $158.00

 DN-CT-SET Crimping Tool & Die Set

DN-CT-SET Crimp Tool & Die Set ... New!
Crimping tool modular system; includes handle and three crimping die sets (DN-CT-HDL + DN-CT-D2 + DN-CT-D4 + DN-CT-D5) The die pairs are held together for easy handling, and interchange without separate tools.
DN-CT-SET Kit: $127.50

Fixed-Die Crimping Tools and Crimp Tool Kits

Ferrule Crimping Tool Set

BM-53x Ferrule Crimping Tools
Industrial quality fixed-die ferrule crimping tools will crimp insulated and uninsulated single or two wire ferrules. Pressed steel with plastic insulated handles.
BM-533 8 to 2 AWG for ferrules 10-35 mm2
BM-537 22 to 12 AWG for ferrules 0.5-4 mm2
BM-539 10 to 6 AWG for ferrules 6-16 mm2
Starting at: $67.00

Terminal Crimping Tool

BM-534 Terminal Crimping Tool
Industrial quality fixed-die crimping tool will crimp insulated and uninsulated crimping terminals. Pressed steel with plastic insulated handles. 22 to 10 AWG, for ring, spade, and disconnect terminals.
BM-534 crimping tool: $54.00

Ferrule Crimping Tool

BM-80418 Ferrule Assortment Kit
Ferrule assortment kit; Includes: assorted ferrules; case; ferrule crimping tool
BM-80418 Kit: $67.00

 Terminal Crimping Tool Kit

BM-80409 Terminal Assortment Kit
Connector assortment kit; Includes: assorted PVC ring, fork, and butt connectors; case; BM-534 crimping tool
BM-80409 Kit: $91.75

Complete Wiring Tools Overview

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement