AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/What-s-s_New/Drives
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
You are looking at:  What's New > Drives

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_dpacdrives.jpg
Circuit Protection / Fuses / Disconnects
Enclosures
Drives
Communications
Field I/O
Motion Control
Motor Controls
Motors
Operator Interfaces
PC-based Control
Pneumatic Components
Power Products (Electrical)
Process Controls
Programmable Controllers
Pushbuttons / Switches / Indicators
Relays / Timers
Safety
Sensors / Encoders
Software Products
Stacklights
Terminal Blocks
Tools
Wiring Solutions


AC DRIVES

VFDs - Variable Frequency Drives (1/4 hp to 100 hp)

AutomationDirect carries a range of AC variable frequency drives (VFD) for motor speed control and other industrial control applications.
  • The high quality and low prices make our GS1 series mini AC drives and GS2 series micro variable speed drives an incredible deal.

  • The DURApulse (GS3 series) sensorless vector AC drives can handle applications from 1 horsepower up to 100 horsepower.

Complete AC Drives Overview and Selection Guide
VFD Variable Frequency AC Drives
VFDs - Variable Frequency Drives
VFD - GS1 Series AC Drives GS1 Series Mini AC Drives
Our most affordable and compact inverter drive
  • 1/4 and 1/2 hp, 115 VAC single phase VFD
  • 1/4, 1/2 and 1 hp, 230 VAC single phase VFD / 3-phase VFD
  • 2 hp, 230 VAC 3 phase VFD

  • GS1 series drive prices start at $99.00 (GS1-10P2)
VFDs - GS2 Series AC Drives GS2 Series Micro AC Drives
All of the features of our GS1 Series AC drives plus dynamic braking, PID and a removable keypad
  • 1/4 hp to 1 hp, 115 VAC single-phase VFD
  • 1/2 hp to 7.5 hp, 230 VAC
  • 1 to 10 hp, 460 VAC
  • 1 to 10 hp, 575 VAC

  • GS2 series drive prices start at $155.00 (GS2-10P2)
VFDs - Durapulse GS3 Series - AC Drives DURApulse AC Drives - GS3 Series
Sensorless vector technology up to 100 hp VFD
  • 1 hp to 50 hp VFD, 230 VAC
  • 1 hp to 100 hp VFD, 460 VAC

  • DURApulse (GS3 series) drive prices start at $240.00 (GS3-21P0 )

    Visit www.DURApulse.com for an in-depth overview
AC Motor Soft Starters
STELLER Full-Featured AC Motor Soft Starters
AC Motor Soft Starters
STELLAR™ SR22 Series Compact 3-Phase Soft Starters (5A - 40A@ 208–460V)
  • 5A to 40A rated current versions @ 208–460V
  • Easy potentiometer setup
  • Six error/trip indicators (including over temp, shear pin)
  • 45 mm and 55 mm standard sizes
  • Built-in Bypass for added efficiency

  • Compact AC motor soft starter prices start at $119.00 (SR22-05)
STELLAR™ SR44 Series Full-Featured 3-Phase Soft Starters (9A - 370A@208-460V)
  • SR44 series solid state starters have an Automatic Application Setup that fully configures the motor soft starter for a specific application with one entry
  • SR44 series solid state motor starters also have a built-in "Optimizing" mode that reduces energy costs when used on lightly loaded and oversized AC motors, and external bypass capability for efficient running at rated speed
  • Full-featured AC motor soft starter prices start at $769.00 (SR44-9)
GS Series AC Drives Configuration & Communications & Software GS Series AC Drives Configuration Software & Communications
  • GSOFT configuration software for GS1, GS2 and DURApulse series VFDs (AC drives)
  • Spare keypads and cables for GS2 Series and DURApulse VFDs
  • GS-EDRV Ethernet module - high-performance Ethernet link
  • RS485 Communications boards
GS variable frequency drive Accessories AC Drive (VFD) Spare Parts & Accessories
  • New! ... LR series AC line reactors
    - LR series line reactors start at $56.00 (LR-20P5)
  • Legacy GS series input and output AC line reactors
  • GS Input fuse kits
  • GS spare input fuses
  • New! ... Current limiting, high-speed Class J drive fuses
  • GS Braking Options - braking units and resistors
  • EMI/ RF filters
  • New! ... DURApulse replacement fans
Select online video tutorials to view

For more details - select the "Products" tab and click on the desired "Item Code" or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years