| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
![]() | Pneumatic Components |
|
Great prices and same-day shipping - Order today, install tomorrow! The pneumatic parts you need, when you need them: air preparation FRLs, solenoid valves, air cylinders, air cylinder switches, air pressure sensors, air tubing/air hoses, plastic tubing fittings, air flow control valves, pneumatic pressure switches and more. |
KickStart Product Videos |
![]() |
NITRA™ Pneumatic Air Preparation (FRL- Filters, Regulators, Lubricators) and Air Relief Valves NITRA pneumatic air filters, pneumatic pressure regulators, air lubricators and air relief valves are available in a wide variety of port sizes to meet a broad range of pneumatic air supply filtration, air regulation and compressed air lubrication applications. The modular design allows stand-alone applications and also enables easy field assembly for combining NITRA pneumatic filters, pneumatic pressure regulators, air lubricators, and air relief valves (Using modular assembly brackets which must be purchased separately). Pneumatic air prep FRL prices start at $11.25 |
![]() |
NITRA™ Pneumatic Solenoid Valves NITRA pneumatic solenoid valves are available in a wide variety of configurations to meet a broad range of pneumatic control air valve applications. Pneumatic solenoid valve configurations include: single air solenoid, 2-position; double air solenoid, 2-position; double air solenoid, 3-position, center exhaust; normally closed poppet valves. New! ... BVS, BVM series 3-port, 2-position, modular solenoid air valves and manifolds. Pneumatic solenoid valve prices start at $16.75 |
![]() |
NITRA™ Pneumatic Air Cylinders A-Series - The NITRA Pneumatics A-Series air cylinders include bore sizes from 7/16" to 2" and stroke lengths from 1/2" to 18" to meet a broad range of applications. Pneumatic cylinder mounting options include nose, pivot and double-end mounting. C-Series - The NITRA Pneumatics C-Series compact cylinders include bore sizes from 9/16" to 3" and stroke lengths from 1/4" to 4" to meet a broad range of compact cylinder applications. New! ... D-Series - These heavy duty tie rod cylinders combine NFPA interchangeability and high quality components for excellent performance and long service life. Bore sizes range from 1-1/2" to 4" and stroke lengths from 1" to 24". Pneumatic air cylinder prices start at $9.50 . |
|
NITRA™ Pneumatic Air Cylinder Switches/ Cylinder Position Sensors The NITRA CPS and CPSF Series of pneumatic cylinder switches offers a robust, yet cost-effective interface between pneumatic actuators and electrical control systems. Using state-of-the-art AMR magnetic sensing technology, these magnetic cylinder switches are designed for use with pneumatic air cylinders that have a magnet incorporated in the cylinder piston. NITRA CPS and CPSF Series air cylinder sensors are available in 3-wire DC, PNP normally open, PNP normally closed, and NPN normally open electronic solid state switch configurations with either an M8 or M12 wiring connector or wire leads. You get electronic air cylinder switch performance at mechanical reed switch prices! New! ... The CPSF Series pneumatic cylinder switches are T-slot switches for harsh duty applications (IP69K rated). Pneumatic air cylinder switch prices start at $18.75 . |
|
New! ...
ProSense™ Digital Pressure Switches / Pressure Transmitters Designed for air and non-corrosive/non-flammable gas applications, these small (1.2" by 1.2" by 1.7" deep) digital pressure switches/pressure transmitters have a 3-color LCD display and provide two digital outputs and one analog output. Two vacuum to pressure ranges (-14.5 to 14.5 psi and -14.5 to 145 psi) are available. Mounting options include optional panel mount or mounting bracket kits. These air pressure switches are easy to install and are ideal for use as pneumatic pressure switches or pneumatic pressure transmitters. Four versions of the ProSense digital pressure switches/pressure transmitters are priced at $69.00 each. |
|
NITRA™ Polyurethane (PUR) Pneumatic Tubing is made from the highest quality, 100% virgin raw materials available and has a hardness specification of Shore A 98. This air tubing is ether-based to provide excellent hydrolysis, oil and cold resistance. NITRA ether polyurethane tubing is strong, flexible, and offers superior kink resistance compared to other flexible pneumatic hoses. With its extremely tight outside diameter tolerance, NITRA polyurethane tubing is ideal for use with NITRA Pneumatics push-to-connect air fittings. These flexible pneumatic hoses are available in inches or metric pneumatic tubing sizes. Also ... bonded straight polyurethane (PUR) tubing/hose and polyurethane coiled tubing/hose - single and bonded multi-tube. Polyurethane air tubing prices start at $10.25 (100 ft. package). |
![]() |
NITRA™ Pneumatic High Pressure Nylon Tubing is made from the highest quality, 100% virgin raw materials available and has a hardness specification of Shore D 70. Nylon tubing is recognized as an industry standard for applications which require higher working pressures and superior heat/chemical resistance than polyurethane. NITRA Nylon 12 tubing is strong, lightweight, and has a very low moisture absorption rate so it will remain flexible with a longer service life than other nylons. NITRA Nylon 12 is ideal for use with NITRA push lock fittings. These flexible pneumatic hoses are available in inches or metric pneumatic tubing sizes. Nylon tubing prices start at $10.00 (100 ft. package). |
![]() |
Flexible Polyurethane Pneumatic Air Hoses NITRA™ polyurethane (PUR) pneumatic hose is made from the same high quality materials as our air tubing. Reinforced polyurethane (PUR) straight and coiled air hose features a sturdy nylon braid between the polyurethane inner and outer layers. Contamination of pneumatic air systems caused by rubber hose breakdown is significantly reduced by using NITRA PUR pneumatic hose. These pneumatic air hoses have one rigid and one swivel fitting and are specified by their inside diameter. Polyurethane air hose prices start at $11.50 (25 ft. package). |
![]() |
NITRA™ Pneumatic Fittings & Air Couplings NITRA Pneumatic Push-to-Connect Fittings are made of a strong thermoplastic (PBT) and have stainless steel tube gripping claws. Threaded components are made of nickel-plated brass and have pre-applied Teflon thread sealant. New! ... NITRA threaded fittings are machined from quality brass bar stock or forgings. They work well with air, water, oil, oxygen, nitrogen and argon. Available in most popular styles and sizes, the fittings all have NPT threaded connections. New! ... NITRA pneumatic quick-disconnect hose couplings allow easy changing of tools or hose connections. The quick disconnect couplings (female) and plugs (male) are available in three of the most popular styles: IND (Industrial Interchange), ARO and Truflate. New! ... NITRA pneumatic quick-disconnect swivel couplings allow easy changing of tools or hose connections and prevent kinking and strain on supply lines. Pneumatic tubing fitting prices start at $5.00 (package of 5). |
![]() |
NITRA™ Pneumatic Push-to-Connect Air Flow Control
Valves (Speed Controllers) provide accurate airflow regulation for precise motion control of pneumatic air cylinders. NITRA flow control air valve bodies are made of a strong thermoplastic (PBT) and have stainless steel tube gripping claws. Threaded components are made of nickel-plated brass and have pre-applied Teflon thread sealant. Elbow flow control air valves can be rotated after installation to allow for variations in piping direction. NITRA polyurethane tubing and Nylon 12 air tubing is easily connected by simply inserting the tubing end into the plastic tubing fitting. To release the pneumatic tubing, press the push lock fitting's circular release ring and the pneumatic tubing can be easily pulled out. Air flow control valve prices start at $8.00 (package of 2). |
|
Complete NITRA Pneumatics Catalog Section (Section 34) |
|
For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.