AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  What's New > Process Controls

Products Overview Technical Info Manuals
Categories:   Drives    Motors    Circuit Protection / Fuses / Disconnects    Enclosures    Ethernet / Serial / Wireless Comm.    Field I/O    Industrial Monitors    Memory Devices    Motion Control    Motor Controls    Operator Interfaces    PC-based Control    Pneumatic Components    Power Products (Electrical)    Power Transmission (Mechanical)   Process Controls   Programmable Controllers    Pushbuttons / Switches / Indicators    Relays / Timers    Sensors / Encoders    Software Products    Stacklights    Terminal Blocks    Tools    Wiring Solutions   

Shop for this product


Process Controls

  • SOLO Temperature Controllers / Process Controllers

  • Signal Conditioners ... New Products!

  • Koyo Timer Relays (KT Series)

  • Fuji Timer Relays 1/16 DIN (MS Series)

  • Fuji Timer Relays Mini-DIN (ST7 Series)

Solo Controller family
SOLO Controller Family
SOLO Temperature Controllers / Process Controllers
AutomationDirect’s SOLOTM is a single loop dual output temperature controller / process controller that can control both heating and cooling simultaneously.
  • 1/32 DIN, 1/16 DIN, 1/8 DIN, or 1/4 DIN panel sizes available
  • Four types of control modes: PID, ON/OFF, Ramp / Soak and Manual.
  • Available outputs include relay, voltage pulse, current, and linear voltage (depending upon controller model)
  • Up to three alarm outputs available (The SL4824 series supports only one)
  • Seventeen alarm types available in the initial setting mode
  • Accepts thermocouple, RTD, or analog inputs
  • Built in RS-485 interface using Modbus slave (ASCII or RTU) communication protocol

  • SOLO Temperature/Process Controller prices start at $89.00 (SL4824-RR)
    SOLO Temperature Controllers / Process Controllers Overview
Signal Conditioners/ Signal Amplifiers
Signal Conditioners
Signal Conditioners
FC series and Universal signal conditioners are the perfect solution for converting process, temperature and other electrical signals into voltage or current signals for transmission or input to a PLC (Programmable Logic Controller). The FC series signal conditioners offer 1500V isolation between the input and output to help eliminate electrical noise. Universal signal conditioners provide isolation and accept milliamps, volts, RTD, thermocouple or potentiometer inputs. These AutomationDirect supplied signal conditioners are ideal for use with PLCs, loop controllers, digital displays and any other applications requiring an isolated or analog signal.
  • FC-11 - 4-20 mA loop-powered isolated signal conditioner
  • FC-33 - DC selectable signal conditioner
  • FC-R1 - Loop-powered signal conditioner for RTD signal
  • FC-T1 - Signal conditioner and signal isolator for thermocouple/ mV input signal
  • New! ... 884114 - Universal programmable signal conditioner and signal isolator, single input, single analog output
  • New! ... 884116 - Universal programmable signal conditioner and signal isolator, single input, analog output, 2 relay outputs
  • New! ... 884501 - Detachable Programming/Display Module for 884114 and 884116 universal signal conditioners.

  • Signal Conditioner prices start at $89.00 (FC-11)
    FC Series Signal Conditioners Overview
    Universal Signal Conditioners Overview
Koyo timer relays / time delay relays
Koyo Timer Relays
Koyo Timer Relays (KT Series)
1/16 DIN Digital Timer Switches - Koyo digital timers offer flexible features at a great price. A large, easy to read display is offered in a small 1/16 DIN size. The red timer LED display has a 12 mm character display height; set values use a green LED display to differentiate from timing values.
  • Wide operating AC voltage range: 85 VAC - 264 VAC
  • Various time ranges: ten types of time ranges with times of 0.001 second to 9999 hours
  • Five operating modes: Settings of on-delay, off-delay, one-shot, accumulation and flicker

  • Koyo Timers are $96.00 (KT-V4S-D)
    Koyo Digital Timers Overview
Fuji Timer Relays
Fuji Timer Relays
Fuji Timer Relays - MS Series
Fuji 1/16 DIN Super Timers - The MS4S series super timers are 1/16 DIN style timer relays designed for process control, machine tool control, safety control and many other types of applications. The timer switches are plug-in 8-pin or 11-pin surface/ DIN rail mountable with up to four selectable modes of operation and four selectable timing ranges.
  • Timing range from 0.05 seconds to 60 hours
  • Four selectable modes of operation
  • Four selectable timing ranges

  • Fuji MS series industrial timers start at $41.25 (MS4SC-CE-ADC)
    Fuji 1/16 DIN Timers Overview
Fuji Mini-DIN Timer Switches
Fuji Mini-DIN Timer Relays
Fuji Mini-DIN Timer Relays - ST7 Series
Fuji miniature DIN super timers - The ST7 series timer switches are very compact and highly accurate. They offer a time delay operation type with a single timing range. These timer switches are designed to optimize mounting space in small areas by DIN rail or panel mounting.
  • A number of timing ranges are available
  • Large dial for easy time setting
  • LED indicators to monitor timer operation

  • Fuji ST7 series industrial timers start at $31.00 (ST7P-2A16N-ADC)
    Fuji Mini-DIN Timer Relays Overview

For more details, select the "Products" tab and click on the desired "Item Code" or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement