Additional Stego enclosure heaters have been added to our Enclosure Thermal Management lineup. These new 120-240 VAC/VDC enclosure heaters include small, flat versions that distribute heat evenly within compact enclosures and are available with 8W or 10W heating capacities. Also added are compact loop heaters that feature a patented loop body design for increased natural convection airflow, reduced thermal stress on the heater, and better heat transfer. These loop heaters are available in 10W to 150W heating capacities, with touch-safe models and models with a fixed thermostat available.
New Stego enclosure heaters start at $16.75 (01651.0-00).
New to our Power Transmission category are SIM timing pulleys. 5M pitch (5mm) pulleys in bore sizes of 5/8", ¾", 7/8", or 1-1/8" with 20 to 120 teeth are now available, as are additional MXL pitch (0.08in) pulleys in bore sizes of 1/8", 3/16", and ¼" with 14 to 72 teeth, XL pitch (1/5in) pulleys in bore sizes of ¼", 5/16", or 3/8" with 10-72 teeth that can accommodate a ¼" or 3/8" wide belt, and L pitch (3/8in) pulleys in bore sizes from 3/8" to 1-1/4" with 10 to 40 teeth that can be driven by a ½" or 1" wide belt. All SIM pulleys are constructed of aluminum, feature either Quick Disconnect (QD) style bushing or smooth bore with set screws, trapezoidal or curvilenear tooth profiles, and a 1-year warranty.
More power output options have been added to our selection of WAGO Pro2 series performance power supplies. The new additions include 12 VDC single-phase power supplies with 120 or 180W outputs, 24 VDC three-phase power supplies with 120 or 240W outputs, and 48 VDC single- and three-phase power supplies with outputs up to 960W.
With TopBoost, PowerBoost, and parameterizable overload behavior, WAGO Pro2 power supplies protect equipment and provide intelligent current and switching modes. The free configuration software includes long-term monitoring for maintenance and service, preventing costly downtime. These high-efficiency power supplies reduce losses, save cabinet space, and increase energy savings.
The new WAGO Pro2 power supplies are UL Listed, CSA approved, RoHS compliant, and CE marked. They offer a 2-year warranty and start at $185.00 (2787-2134).
Leuze 28 series 18mm threaded rectangular sensors feature flexible mounting options with front and bottom 18mm threads and 3.1mm through-holes, sensing distances up to 10m, and rugged ABS thermoplastic housings with an IP67 protection rating. They are offered in diffuse, polarized retroreflective, and through-beam sensing styles, and in highly visible red LED or infrared models. Leuze 28 series photoelectric sensors are ideal for a variety of industrial applications such as material handling, packaging, wrapping, and sortation.
The new Leuze 18mm threaded rectangular photoelectric sensors are UL Listed, CE and IKCA marked, and RoHS compliant. They offer a 2-year warranty and start at $62.00 (ET28.3-4P).
New to our Barcode/RFID/Vision category are the Datalogic PowerScan 960X cordless handheld barcode scanner systems. Datalogic scanners feature an ergonomic shape with a rugged design that can withstand demanding environments. These scanners provide omnidirectional reading of 1D stacked, 2D, and postal codes with 1280 x 800 optical resolution, and an inductive contactless charging design. Cordless communications options include 910MHz RF or Bluetooth to a receiver base that can communicate via USB or RS-232. Accessories available include power supplies, vehicle mounts, replacement base units, and communication cables. Datalogic scanners feature both IP65 and IP67 environmental ratings and all Datalogic barcode scanners and components come with a three-year warranty.
New Helukabel TOPFLEX 600V VFD cable provides power to VFDs and is designed to limit the effects of electromagnetic interference, helping to prevent costly machine downtime. This cable is available in 16 AWG to 2 AWG sizes featuring individual class K, flexible stranded tinned copper conductors covered with cross-linked Polyethylene (XLPE) insulation. The special PVC outer jacket is free from cadmium, silicone, and substances harmful to the wetting properties of lacquers and paints, making these cables ideal for painting, plating, and coating applications. In addition, these cables are rated for tray and direct burial installations and are highly resistant to sunlight, oil (Oil Res I/II), and chemicals. TOPFLEX 600 VFD cables have also been thoroughly tested and certified by ECOLAB for use with cleaning and disinfecting agents used in Food and Beverage applications.
Order Helukabel TOPFLEX cable cut to length in 1-foot increments with a 10 ft. minimum, starting at $2.61 / ft. (H63140-1).
New high-quality, efficient stainless-steel Seifert 340 BTU/H thermoelectric coolers with 120- and 230-volt power options are now available. Thermoelectric coolers from Seifert use the Peltier Effect to create a temperature difference between the internal and ambient heat sinks, making internal air cooler while dissipating heat into the external environment. Fans assist the convective heat transfer from the heat sinks, which are optimized for maximum flow. SoliTherm thermoelectric cooling units are washdown friendly (IP66 and NEMA 4X) and with closed loop cooling, the enclosure is isolated from the outer environment. 24 VDC powered units are also available.
Seifert stainless steel 120 and 230 VAC thermoelectric cooler units are priced at $1,849.00 (6105313) ; other SoliTherm units start at $583.00 (3035303).
Additional AttaBox Heartland and Heartland SL (shallow-depth) series polycarbonate wall-mount single-door enclosures are available in various sizes with an opaque or smoked transparent door, and either polycarbonate or stainless-steel latches. These enclosures include models with a built-in shelf and are available with NEMA 1/3R/4/4X/12 ratings. More AttaBox Commander series polycarbonate pushbutton enclosures have also been added. New models offer yellow screw covers with one or two 22 or 30mm holes, black bodies, and NEMA 1/3R/4X/6P/12 ratings. In addition, more aluminum and ABS plastic, solid and side-mount subpanels for use with select AttaBox and Stahlin enclosures have been added.
New enclosure accessories include AttaBox replacement mounting flanges and enclosure shelves, Stahlin pole mounting kits, SolarShield HMI covers, and 35mm plated-steel slotted DIN rail.
The new Heartland series enclosures start at $98.00 (AHF664) , new Commander series enclosures start at $14.75 (YW-COPC1PB) , new subpanels start at $14.75 (BP66ABS) , and added accessories start at $6.00 (AH6DR).
GC Valves solenoid process valves are now available that expand our general purpose valve selection. They are simple 2-way or 3-way electrically controlled valves that control fluid flow through a pipe or other process. Supported fluids include compressed air, inert gases, coolant, and water. Several styles support a range of applications, including zero differential, high-performance, piloted diaphragm, and direct acting valves. They are available in port sizes from 1/8" to 2"; in coil voltages of 24 VAC, 120 VAC, or 24 VDC (12 VDC replacement coil available for select models); in body materials of nylon, stainless steel, and brass; and come in normally open or normally closed styles. Also available are manifold valves that feature a brass or stainless steel manifold, in a 2-, 3-, or 4-station design. A wide selection of rebuild kits and several replacement solenoid coils are also offered. All GC Valves and accessories come with a one-year warranty.
New mechanical connectors from Penn Union include high-quality lugs and neutral bars for use in the most demanding applications. LA / L2A series heavy-duty aluminum lugs provide reliable electrical connections rated for 600V, and are dual-rated for copper or aluminum conductors. PB series aluminum panelboard lugs are ideal for applications with numerous electrical connections, offering a stackable design for utmost space savings. SAU/SLU series copper offset tongue lugs provide reliable connections and easy installation of cable to pads or bars on equipment or panels, while SAS/SLS copper straight tongue lugs provide reliable connections for power and grounding applications.
Also added are the NA series aluminum and NC series copper neutral bars. These neutral bars provide for an easy solution for terminating multiple neutral wires together or multiple grounding wires together. They can support up to 20 circuit connections (depending on model). The NA series can be used for copper and aluminum conductors, while the NC series can only be used with copper conductors.
Penn Union lugs start at $0.50 (LA-6-1) , and neutral bars start at $1.00 (NA-401-1).
The new AchieVe PSA series value power supplies offer prices well below the competition and are ideal for price sensitive users who require basic yet reliable DC power for general industrial applications. Their overcurrent protection is designed to operate in constant current mode, making the PSA series suitable for inductive and capacitive loads.
The PSA series power supplies accept a universal 85-264 VAC/120-375 VDC input voltage and provide 12, 24, or 48 VDC adjustable output options in 75-, 120-, and 240-Watt models. They offer up to 90% efficiency and are available in rugged aluminum or thermoplastic housings.
AchieVe PSA series power supplies are UL listed, UL recognized, RoHS compliant, and UKCA and CE marked. They offer a 2-year warranty and start at $25.50 (PSA-24-75)
AutomationDirect has added even more network cabling options to their lineup of Communication products. The new AchieVe brand fiber optic Ethernet patch cables provide reliable low-cost multi-mode fiber connections. These cables contain optical fibers that transmit data signals as light, offering much higher transmission speeds than copper cables and are naturally immune to electromagnetic interference.
250µm multi-mode fiber cables in lengths up to 10m (32.8 ft.) are available in OM1, OM2, OM3, and OM4 versions with numerous connector options, including LC duplex to LC duplex, SC duplex to LC duplex, ST duplex to ST duplex, and LC duplex to ST duplex.
The new AchieVe fiber optic cables are ideally paired with STRIDE Ethernet switches containing built-in fiber optic ports or STRIDE transceiver modules and start at $7.25 (FOM-OM1-LCLC-001)
Pfannenberg PYRA and PATROL series heavy-duty signal beacons have been added to our growing lineup of visual and audible signaling devices. These versatile devices can withstand severe environments, are suitable for indoor and outdoor use, and satisfy numerous alarm, warning, and indication requirements.
The PYRA series focuses on visual alerts and is ideal for discrete and compact visual signaling. The PATROL series provides combined audible and visual alarms and is best suited for harsh or noisy environments where loud alarms and bright strobes are crucial for attracting attention.
Models with LED lighting offer selectable lighting functions and color change options, while Xenon versions provide up to 15 joules of flash energy, 190cd light intensity, and 320m [1049ft] max viewing distance. Two- and three-tier LED traffic lights are also available and are helpful for traffic management or indicating the operating status of industrial machinery or equipment. The new PATROL series audible horns provide loud audible alarming, up to 122 dB at 1m, with superior sound penetration and coverage for high-noise or outdoor environments.
Pfannenberg audible and visual signaling devices are made in Germany. They are CE marked, UL listed, and offer a 10-year warranty.
New Pfannenberg visual signal devices start at $178.00 (21510151000).
New Pfannenberg audible-visual signal devices start at $334.00 (23311804055).
New Pfannenberg signal horns start at $158.00 (23310630055).
New to our Barcode/RFID/Vision category are Swivellink pre-packaged mounting kits, extra small components, and more sensor mounting options. Mounting kits include all the components needed for a mounting system assembly, so customers can avoid compiling part numbers from scratch. Extra small components, in imperial and metric versions, are excellent for light-duty applications where installation space is at a premium. Swivellink mounting systems offer an easy way to mount identification equipment and are assembled using a base, a link or tee, knuckles which provide full rotational adjustment, and mounting plates which can be predrilled for specific manufacturer equipment or available as a blank and custom drilled. Sensor mounts and optional clamp handles are also available. All Swivellink components come with a one-year warranty.
New JOKARI cable/wire stripping and dismantling tools are designed for easy removal of cable jackets and wire insulation. These ergonomic tools are available for various AWG sizes and in automatic, heavy-duty, multi-purpose, and precision models. JOKARI self-adjusting stripping pliers provide ease of use, durability, an ergonomic design, and support round cable, flat cable, and sensor/actuator cable stripping. Constructed with fiberglass reinforced polyamide bodies (some models include TPE components), these automatic stripping tools provide non-slip grips and tempered steel blades.
JOKARI hand-held cable dismantling tools provide quick and easy removal of round cable jackets and include precision/multi-purpose models that can perform data and communications cable dismantling and wire stripping with one tool. Supporting various cable and wire sizes, these dismantlers feature a polyamide body construction (ergonomic models include TPE components), with titanium-nitride coated tempered steel blades. A convenient hook blade kit with five cable bracket sizes and storage case is also available.
JOKARI self-adjusting wire and cable stripping pliers start at $38.00 (JT20050), and cable dismantlers start at $20.00 (JT10272).
LUTZE MOTIONFLEX® continuous flexing shielded Ethernet cables with 4 twisted pairs, Cat5e or Cat6a standards, and an abrasion, sunlight, and oil resistant TPE jacket are designed for harsh industrial environments and operating conditions with high noise levels. MOTIONFLEX cables are also Ecolab certified for resistance to common cleaning agents and chemicals used in washdown procedures.
Flexible and standard shielded Ethernet Cat5e, Cat6, and Cat6a cables have also been added featuring 2 or 4 twisted pairs, polyolefin or HDPE conductor insulation, and PVC jackets.
LUTZE continuous flexing and standard Profibus cables with one twisted pair are shielded and include a purple PUR or PVC jacket highly resistant to oils. The 24 AWG continuous flexing version is ideal for applications requiring constant movement and repetitive flexing. A 22 AWG shielded Profinet version is also available with 4 twisted pairs and a polyolefin green jacket designed for reliable communication in noisy environments.
LUTZE industrial Ethernet cables are sold cut to length, starting at $1.37 / ft. (A104301-1)
Our new additions of quality wiring solution products from Murrplastik provide fast and efficient ways to prevent electromagnetic interference (EMI) and to install cable conduits for cobots and small robotic machinery. Murrplastik ZL-AB series discharge plates (for use with ZL series strain relief plates) and Murrplastik DIN-rail-mounted EMC cable clips provide easily accessible grounding points for cable shields, allowing the discharge of harmful EMI captured by these shields.
Murrplastik FHS series electrical conduit kits provide everything needed for professional cable management in a convenient package. Designed for use with cobots and small robots, these kits include 13ft of 1in diameter corrugated conduit (split or solid), hook and loop mounts, hook and loop straps, and end grommets. The solid tubing version is rated for 270lbs of crush resistance; the split conduit kit is ideal for applications where cables are already connected or terminated.
The new Murrplastik discharge plates start at $65.00 (571036) , EMC cable clips start at $25.00 (571052) , and FHS series electrical conduit kits start at $374.00 (573525).
New WAGO Eco2 series power supplies offer performance and value, featuring high efficiency and a compact, space-saving design, making them ideal for space-limited applications. These economical power supplies provide reliable performance and long service life for a variety of applications such as industrial automation, building management systems, machine control, and robotics.
Eco2 power supplies accept a universal 90-264 VAC input voltage and provide a 24 VDC adjustable output in 30-, 120-, and 240-Watt models. They offer up to 90% efficiency, a built-in DC OK relay and LED indicator, and are available in rugged metal or thermoplastic housings. For installation, the push-in connections and WAGO levers make wiring the Eco2 series quick, easy, and tool-free, saving valuable installation time.
WAGO Eco2 power supplies are UL Listed, RoHS compliant, and UKCA and CE marked. They offer a 2-year warranty and start at $60.00 (2687-2142).
The new ReeR Micron series light grids, available in detecting or measuring versions, use multi-beam photoeye arrays to detect the presence of objects anywhere within the controlled height of the sensor array. They are perfect for detecting, measuring, and counting various sized and shaped objects at random positions as they pass through the target area.
Detection light grids with discrete complementary outputs provide object detection signals and are available with detection heights up to 740mm. Measuring light grids with analog outputs or IO-Link compatibility are available with detection heights up to 1490mm and provide both object detection and height measurements. All series offer 10 or 30mm beam resolution options, a 0-10m operating distance, and rugged anodized aluminum housings with IP65/67 protection ratings.
ReeR measuring and detection light grids are NOT protective devices and should not be used to guarantee personnel safety.
ReeR Micron light grids are sold in sender/receiver pairs, are CE marked, UL listed, and offer a 2-year warranty.
New ReeR detection light grids with discrete outputs start at $375.00 (MI153-C) ;new ReeR measuring light grids with analog outputs start at $551.00 (MI303-AC) ;new ReeR measuring light grids with IO-Link compatibility start at $606.00 (MI303-IOL).
The new AchieVe WDW series wire duct provides more options for easy wire management at great prices. This rugged, wide finger wall, rigid wire duct is made of self-extinguishing UL 94 V-0 rated flame-retardant PVC material. AchieVe wire duct features convenient upper and lower score lines to facilitate breaking off individual fingers when extra space is needed for wider cables. AchieVe WDW series wide finger wire duct is available in gray, sold in 6.56 ft. (2m) sections with up to a 6-inch width (cover included), and starts at $15.00 (WDW-1522G-1).
A variety of ProSense and AchieVe brand submersible level transmitters have been added to our growing lineup of level sensors.
ProSense GPLT series general-purpose submersible level sensors are designed for water applications and offer a slim housing diameter in several sensing ranges and cable lengths. ProSense NFLT series non-fouling, submersible level sensors are designed for challenging wastewater applications and feature a rugged Kynar sensing membrane with superior abrasion and puncture resistance. Both series offer integral lightning protection and hazardous location ratings.
AchieVe ELT series economical general-purpose submersible level transmitters are ideal for applications where small size, weight, and low cost are required.
All new submersible level transmitters feature a 4 to 20 mA output, and an IP68 protection rating for use in challenging industrial environments. The AchieVe ELT submersible level transmitters are CE marked, have a 2-year warranty, and start at $298.00 (ELT-005-L30). ProSense GPLT/NFLT series submersible level transmitters are UL Listed, CE marked, have a 2-year warranty, and start at $393.00 (GPLT-005-L30).
A wide assortment of black-colored FATH T-slotted hardware components have been added to match SureFrame black anodized T-slotted rails. These components include cube connectors (2D and 3D) and angle connectors; joining plates including straight flat plates, square flat plates, rectangular flat plates, Tee flat plates, cross flat plates, L-shaped flat plates, and T-shaped flat plates; brackets to encompass inside corner brackets, gusseted inside corner brackets, and pivot joints. Foot consoles and linear bearings in silver and black, cam lever brakes, and L-handle brakes are also added. FATH T-slotted hardware components are easy to install, allow for numerous T-slotted structure configurations, and have a 1-year warranty against defects.
LUTZE SUPERFLEX control cable is well suited for short to medium length articulated drag chain (C-tracks) installations requiring moderate to high performance. The High Glide TPE insulation and PVC outer jacket provide resistance to sunlight, oil, and moisture penetration, and makes this cable ideal for indoor wet and dry applications or outdoor installations. Shielded models of LUTZE SUPERFLEX control cable are now available for added protection from electromagnetic interference. This cable is available in 21 AWG to 12 AWG sizes, with up to 18 conductors including a ground, and is made in the USA. Order LUTZE SUPERFLEX cable cut to length in 1-foot increments with a 20 ft. minimum, starting at $2.20 /ft. (A1492003-1).
We've added more quality tool choices from Wera to our great selection of industrial tools. Wera is a well-known leading manufacturer of quality, ergonomic, and safety-oriented tools. Our new additions include Kraftform Plus standard hex tip screwdrivers and slotted terminal block tools, Kraftform Micro precision screwdrivers, Zyklop Mini ratcheting screwdrivers with internal multi-bit sets, Kraftform Kompakt t-handles, Hex-Plus hex and Torx key sets, and Joker self-adjusting VDE-insulated spanner wrenches. Various screwdriver tool sets have also been added, as have sets including sockets and multi-bits with ratcheted drivers, and a set with a Kompakt insulated screwdriver and pliers.
New Wera screwdriving tools start at $3.50 (05023105001), Joker VDE-insulated spanner wrenches start at $52.00 (05020150001), and tool sets start at $4.00 (05021737001)
New communication modules easily snap into place as an add-on to WAGO Pro2 power supplies and are available with various communication protocols and their respective communication ports. With this added connectivity, remote access to features, settings, and real-time data monitored by the power supplies is possible.
Available modules include Modbus RTU, with (2) RS-485 (RJ45) ports; EtherNet/IP with (2) Ethernet 10/100 Base-T (RJ45) ports; Modbus TCP/IP and UDP/IP with (2) Ethernet 10/100 Base-T (RJ45) ports, and IO-Link with (1) 3-position removable terminal port.
The new WAGO Pro2 communication modules come with a two-year warranty and start at $69.00 (2789-9015).
CODESYS is the most widely used manufacturer-independent IEC 61131-3 development system on the market. Any hardware platform capable of supporting the CODESYS runtime application can be used with this powerful software, and that now includes the Productivity2000 series. The new P2CDS-622 CPU features a CODESYS engine housed in a Productivity2000 controller form factor. This CPU offers plenty of communication capabilities, works seamlessly with low-cost Productivity2000 I/O modules, and provides a more affordable solution for those who prefer CODESYS programming.
The P2CDS-622 CPU is a compact powerful processor providing 50MB of user memory, two high-speed Ethernet ports, support for several communication protocols including EtherNet/IP and MQTTS, two software selectable (RS-232 or RS-485) serial ports for peripheral device interfacing or controller networking, and micro SD data logging.
Monitoring and control signal interfaces are provided using the time-tested Productivity2000 I/O modules. These modules are easily inserted/removed from the base chassis and boast many convenience features including the patented high-contrast OLEDs on the analog/temperature modules. These ultra-clear displays make it simple to view up to 8 channels of analog values in an instant and without any extra equipment. Voltage, current, temperature, and even fault conditions are displayed for your convenience and eliminate the need to disconnect signal wires to get a reading.
The CODESYS IDE provides full IEC 61131-3 programming with sequential function chart, ladder diagram, function block, and structured text options. Also included is continuous function chart (CFC) programming which is an extension to the IEC 61131-3 standard and uses interconnected function blocks to represent control logic visually.
The CODESYS IDE is a free download, and we have also included over $400 in add-on licenses. The fieldbus add-ons include Modbus RTU, Modbus TCP, EtherNet/IP Scanner, and EtherNet/IP Adapter. The visualization add-on (WebVisu) allows users to create a web-based HMI for their application. The IIoT library add-on provides MQTT Client w/ TLS, Web Client (http, https), AWS IoT Core Client, Azure IoT Hub Client, Mail Service (POP3, SMTP), SNTP Service, SNMP Library, SMS Service, and JSON functionality.
The new P2CDS-622 CPU is priced at $529.00 and comes with a two-year warranty. The Productivity2000 I/O modules start at $57.00 (P2-08NE3) and the CODESYS development package with additional add-ons is free of charge.
Our LS Electric XGB PLC now offers EtherCAT controller modules that work in conjunction with our new lineup of LS Electric iX7 EtherCAT servo systems for advanced multi-axis motion control functionality.
Both 4-axis and 8-axis EtherCAT controller modules are available and up to two of these motion modules can be installed in an XGB PLC to allow control of up to 16 servo axes.
With output power from 400W to 3.5kW, these 9 perfectly matched sets of servo motors, drives, cables and accessories have multiple input power options (110VAC & 230VAC), are fully digital with 1kHz velocity loop response, and can be used with any CANopen over EtherCAT (CoE) compatible PLC/host controller or any controller with ModbusTCP capability. These servo systems also offer Safe Torque Off (STO) - eliminating the need for large external e-stop contactors.
Network motion control options include Cyclic Mode; where all drives are updated every EtherCAT cycle (~1 millisecond) with position, velocity, or torque setpoints, and Profile Mode; with drives receiving target setpoints for each move over EtherCAT or ModbusTCP.
All motion parameters are stored, loaded and triggered in the PLC (simplifying your control scheme). Networked motion control capabilities include storage of up to 400 position setpoints (per axis) in the PLC, electronic camming, registration, flying shear, advanced torque control, and more.
The EtherCAT PLC modules start at $350.00 (XBF-PN04B), while the EtherCAT-compatible servo drives start at $495.00 (iX7NHA004U-AD). The matching servo motors start at $273.00 (APMC-FBL01AMK-AD).
Endress+Hauser Cerabar series pressure transmitters have been added to our growing lineup of process control and measurement devices. Endress+Hauser supplies process control sensors/instruments to a wide variety of industries worldwide and is known for highly reliable, accurate, and innovative measurement devices. The Cerabar series of pressure transmitters offers both ceramic and stainless-steel measuring cells for utmost corrosion resistance and high-pressure capabilities.
Cerabar capacitive ceramic measuring cells have membranes up to 30 times thicker than conventional cells. Even the tiniest of deflections result in measuring signals with the highest accuracy. The ultra-pure ceramic (99.9%) guarantees high resistance to corrosion, minimal temperature hysteresis, and the best overload resistance. They offer measuring ranges up to 40 bar (600 psig max pressure) with a 4 to 20 mA output.
Cerabar metallic cell transmitters feature a piezo-resistive sensor and are designed to withstand the harsh conditions of the process industry. With supreme longevity, these transmitters will reliably measure absolute and/or gauge pressure of gases or liquids for many years to come. These transmitters offer measuring ranges up to 400 bar (6,000 psig max pressure) with a 4 to 20 mA output.
Endress+Hauser Cerabar series pressure transmitters start at $302.00 (PMP11-CA1L1FFVXJ).
New compact power supplies from LUTZE, an industry leader for over 60 years, are now available. LUTZE DIN rail mounted compact switching power supplies are high efficiency units that offer space and cost savings. These smaller-than-industry-standard power supplies are offered in four series. ECO series power supplies are low-cost single-phase units with an adjustable output voltage. Ultra series power supplies are single-phase models that reduce space requirements even further with their extremely small size. 3-phase series power supplies provide an integrated power boost function and remote ON/OFF function to significantly reduce energy consumption. Universal series power supplies provide the flexibility of 1-, 2-, or 3-phase inputs, allowing these units to be used in many applications.
LUTZE compact switching power supplies offer 120, 240, 480, or 960W models (depending on series) and start at $97.00 (CPSB1-120-24E).
New CCEA TRACKALPHA-PRO series LED light bars expand our offering of industrial LED fixtures. Their rugged industrial-grade anodized aluminum construction makes them ideal for use with medium to large sized industrial machine tools and for use in wet environments. These 120 VAC rated high-powered LED lights provide intense, uniform lighting, with up to 4,600 lumen output (100 lumen per Watt) and include a bracket mount that allows for angle adjustments. The optional TACLIP mounts (sold separately) provide sturdy, vibration-resistant installation with the flexibility to make -40° to 40° adjustments.
CCEA TRACKALPHA-PRO series LED light bars start at $240.00 (TA0224S0203).
Modular Z-Range Safety Switch System components have been added to our existing portfolio of safety products. The Z-Range Safety Switch System offers simplicity and modularity, allowing up to 30 Z-Range safety devices to be connected to one safety relay while maintaining PLe performance rating. These devices are an excellent choice for modular machines. All devices are rated for PLe and SIL3 and offer built-in local diagnostics.
Available devices include non-contact safety switches, solenoid locking RFID tongue interlock safety switches, tongue interlock safety switches, hinge interlock safety switches, cable-pull safety switches, emergency stop control stations, and Z-Range Safety Switch System accessories. Wiring is simplified with premade wires, T-cables, and junction blocks. The Z-Range Safety Switch System components come with a 1-year warranty.
Our new addition of versatile and highly flexible Helukabel TRAYCONTROL 600V control cable is ideal for industrial control, power, and instrumentation applications. The individual bare copper conductors are stranded for flexibility and are covered with a black PVC/nylon insulation with white numbering for easy identification. A green with yellow stripe ground conductor is also included with cables containing more than two conductors.
The special PVC outer jacket is free from cadmium, silicone, and substances harmful to the wetting properties of lacquers and paints, making these cables ideal for painting, plating, and coating applications. In addition, these cables are also rated for dry, humid, damp, outdoor, and direct burial installations. They have been thoroughly tested by ECOLAB for resistance to sunlight, oil (Oil Res I/II), chemicals, and for use with cleaning and disinfecting agents. The TC-ER, PLTC-ER, and ITC-ER ratings allow these cables to be used in fixed tray applications and exposed runs. TRAYCONTROL cables are available in 20 AWG to 4 AWG sizes with up to 41 conductors including a ground.
Order Helukabel TRAYCONTROL cable cut to length in 1-foot increments with a 20 ft. minimum, starting at $0.51 / ft. (H62020-1).
AutomationDirect is pleased to announce the addition of world-renowned Wiha tools to our vast selection of industrial tools. The new Wiha tool offering includes various types of standard, insulated, and miniature/precision screwdrivers; multi-bit, hex, and impact bit drivers; general purpose, insulated, cutting, crimping, and precision pliers; cable shears; many tool set choices; and more. Wiha tools are built with top-quality materials, ergonomically designed, and engineered with safety in mind to ensure long-lasting, reliable, and safe operation.
Wiha screwdrivers start at $4.25 (WT26030) , multi-bit drivers start at $14.00 (WT77890) , and pliers start at $27.50 (WT32941).
New Code barcode scanners have been added to our portfolio of identification products. CR1500 series barcode scanners are compact hand-held devices with a dual-field optical platform that adds the ability to read laser etched, DPM, or high-density codes. CR5000 series barcode scanners are table-top presentation mode scanners that facilitate hands-free operation. They have advanced data formatting that provides dependable data integration into any platform, system, or solution including iOS applications. CR2700 series barcode scanners are high-end cordless scanners that use Bluetooth® 5 communications for secure, wireless data transmission, and glare reduction technology for reading barcodes on shiny surfaces. An assortment of new accessories include more communications cables and batteries/charging systems for the CR2700 series scanners. The Code CR1500 series barcode scanners come with a 5-year warranty; the CR5000 and CR2700 series have a 3-year warranty.
The new AchieVe series of inductive proximity sensors offers great value for general industrial applications. These tubular inductive proximity sensors are available with stainless steel or nickel-plated brass housings and are offered in 8mm, 12mm, and 18mm barrel sizes. Flush and non-flush mount styles offer a range of sensing distances up to 8mm. Both PNP and NPN logic models are available and all have a N.O. output. Connection options include an M12 Q/D connector for 12mm and 18mm models, M8 Q/D connector for 8mm models, and a 2-meter pigtail cable style available for select PNP logic models. The AchieVe series proximity sensors have an IP67 rating and a lifetime warranty.
The new STRIDE SE3 series unmanaged Ethernet switches offer low-cost networking solutions for industrial applications. Built with a rugged IP30 metal housing, this series offers Fast (10/100 Base-T) and Gigabit (1000 Base-T) speeds, fiber optic connections (ST 100FX, SC 100FX, and SFP ports), and up to 16 ports total. A plastic IP67-rated version with five M12 10/100 Base-T ports is also available for applications that require higher protection from water intrusion. Also included are PoE+ models that provide both power and communication in the same port. With up to 120W (30W per port) of power, these switches reduce the time and expense of having electrical power cabling installed. Fast or Gigabit PoE+ Ethernet communication speeds are available.
The new STRIDE SE3 series unmanaged Ethernet switches start at $78.00 (SE3-SW5U) , PoE+ versions start at $249.00 (SE3-SWP1A5U-T) , and the IP67 washdown model is priced at $279.00 (SE3-SW5U-N67-T).
New quality-built Saginaw carbon steel and stainless steel HMI enclosures are available in various sizes with NEMA 3R/4/12/13 ratings (stainless steel units are also rated NEMA 4X). These enclosures protect human machine interfaces (HMIs) from harsh industrial environments, helping to prolong HMI service life and ensure reliable operation. They include a removable front cover for ease when making HMI cutouts and a rear cover with a quick opening latch for access to components when needed.
In addition, HMI enclosure suspension arm systems are available, specifically designed to allow operators to easily adjust the HMI enclosure's position. These suspension arm systems consist of modular components including tubes and couplings that work together to provide easy repositioning of HMIs for better viewing and operator comfort.
HMI enclosure accessories are also available such as handles to help operators move the HMI enclosure and keyboard trays that provide a steady surface for keyboard use.
The new Saginaw HMI enclosures start at $505.00 (SCE-12HMI1610LP) , suspension arm components start at $93.00 (SCE-SA08TC) , and HMI enclosure accessories start at $31.00 (SCE-HMIPH5).
The new Metal Work Regtronic series electro-pneumatic transducers utilize two internal solenoid valves to convert an electronic signal from a PLC or other controller to a regulated precision linear pneumatic output pressure. This dual solenoid design eliminates continuous supply air consumption, reducing operational costs. Regtronic transducers feature a maximum output pressure range up to 145 psig that can be controlled with 4-20 mA, 0-5 V or 0-10 V input signals, as well as RS232 communication or the integral keypad. Models are available with low flow and exhaust capacity for controlling small volume pneumatic loads without overshoot, and high flow and exhaust capacity for fast response time with large volume pneumatic loads. A 0-10 VDC or 4-20 mA output signal (model dependent) representative of the output pressure, and two digital output switches that can be set as alarm points, are also included as well as an integral digital display that eliminates the need for external pressure gauges.
Metal Work Regtronic transducers have an IP65 environmental protection rating and can be easily panel mounted using the optional mounting bracket accessories. Transducers start at $380.00 (5520500)
The new Productivity Suite software version 4.1 adds even more versatility to the Productivity family of PLCs. With this release, the Productivity2000 P2-622 CPU's remote I/O port can also function as a general purpose 10/100 Mbps Ethernet port for those applications needing additional Ethernet networking capabilities. Version 4.1 also includes support for the MQTTS protocol (P2-622 CPU only) allowing for more secure connections; a new MMSEQ motion control instruction for accurate linear interpolation when using the PS-AMC motion controllers; more security with additional user roles and project file encryption; new variable communication instructions which allow for on-the-fly changes to communication parameters through the ladder code; and more.
The Productivity Suite software package programs all Productivity series PLCs and can be downloaded free of charge from our Software Downloads page. Productivity PLC CPUs start at $237.00 (P1-540) and the newly released P2-622 for the Productivity2000 series is priced at $299.00.
New ProSense XTH2 series fixed range, head-mounted temperature transmitters have been added to our lineup of temperature transmitters/signal conditioners.
The new XTH2 series fixed-range transmitters are for Type Pt100 3-wire RTDs and are ready to use out-of-the-box with pre-configured measuring ranges up to 500°F (260°C). These convenient head-mounted temperature transmitters are ideal for a variety of industrial applications and can be installed in any ProSense connection head or any DIN Form B sensor head.
The ProSense XTH2 series fixed range, head-mounted temperature transmitters are UL Listed, CSA approved, CE marked, and RoHS compliant. They offer a 1-year warranty and are priced at $86.00 (XTH2-0100F-PT1).
The new P1AM-200 open-source CPU has been added to the ProductivityOpen line of controllers. This CPU can be programmed in C++ using the Arduino IDE or in CircuitPython using any text editor. CircuitPython is a derivative of the Python programming language built specifically for microcontrollers and uses a runtime interpreter instead of a compiler for more flexibility with code editors and code syntax. The P1AM-200 CPU hardware features up to 16MB of flash memory for code and file storage, a 120MHz processor, a Crypto coprocessor for higher performance when using encryption libraries, and a neo-pixel RGB LED for visualization of the CPU program status. The ProductivityOpen CPUs utilize Productivity1000 series I/O modules and most Arduino MKR form factor shields for easy connections to a wide variety of devices.
In addition, two new DC I/O modules are available for the Productivity1000 controller series. The P1-08ND-TTL and P1-08TD-TTL discrete I/O modules are 3.3 to 5 VDC input and 5 VDC output versions with 8 points per module. These modules expand the capabilities of Productivity1000 and ProductivityOpen control systems by including support for low-voltage TTL devices.
The ProductivityOpen P1AM-200 CPU and the new Productivity1000 TTL I/O modules are cULus and CE approved and feature a 2-year warranty. The P1AM-200 CPU is priced at $109.00 (P1AM-200) and the TTL I/O modules start at $48.00 (P1-08ND-TTL).
BLITZDUCTORconnect yellow/line compact data and signal surge protectors have been added to our growing lineup of surge protective devices. These surge protectors feature a modular, compact design for system protection in industrial environments, information technology signal interfaces, and automation or measuring and control systems. The integrated LifeCheck monitoring function helps ensure the arrester is able to protect equipment from lightning strikes and surges. Several protection module types are available to configure a system, including units that protect low voltage, analog and communication circuits. A status monitoring kit uses an optical signal to monitor all of the protection modules in a system and open an N.C. monitoring contact if any of the modules have reached end of life.
These Type 1 universal lightning current and surge arresters offer a slim stackable slice-type design, a high discharge capacity, a low voltage protection level, and are also capable of protecting terminal equipment.
The BLITZDUCTORconnect compact data and signal surge protectors are UL listed, RoHS compliant, CSA approved, and CE marked. They offer a 1-year warranty and start at $35.50 (927910).
Additional CSmicro and new CSlaser series infrared pyrometers have been added to our growing lineup of temperature sensors. Infrared pyrometers use non-contact sensing to determine the surface temperature of an object based on its emitted infrared radiation.
Optris CSmicro LTH, 3ML/3MH, and 2MH series miniature infrared pyrometers feature a rugged stainless steel construction, provide additional temperature ranges up to 1600°C (2912°F), and offer new wavelengths that can measure temperatures through glass or can measure metal and shiny surfaces.
The new Optris CSlaser LT and 2ML/2MH series pyrometers feature an innovative double laser aiming system that instantly indicates the size of the area and the location on a target where the temperature is sensed. The CSLaser pyrometers use Q7525-1 (4/c, 22 AWG) or Q8180-1 (6/c, 24AWG) cut-to-length cables (ordered separately) which can be tailored to any desired length for an easy installation.
Optris infrared pyrometers are CE marked, RoHS compliant, and have a 2-year warranty.
New Optris CSmicro series infrared pyrometers start at
$370.00 (OPTCSMALT22HSF0505)
New Optris CSlaser series infrared pyrometers start at
$635.00 (OPTCSLLTSF)
The new RHINO BASIC PSR series power supplies feature high power density, high efficiency, and overcurrent protection in constant current mode, making them ideal for charging applications. PSR series power supplies offer an ultra-slim design in a rugged aluminum housing, adjustable output voltage, and are available in:
New RHINO PSR series power supplies are UL Listed, CSA approved, CE marked, and RoHS compliant. They offer a 1-year warranty and start at $69.00 (PSR-24-120).
New to our portfolio of industrial signaling devices are Patlite NE series visual and audible-visual signaling beacons. These signaling devices are offered as visual-only beacons or as combination devices with a buzzer or selectable tone alarm (8 different tones) and signal beacon. Mono-color beacons are available in red, yellow, green, blue, or clear models. Multi-color versions support 7 selectable colors allowing users to signal numerous different equipment conditions with one device. Several connection types are available including screwless terminal block, M12 quick-diconnect, or pigtail connections, and select models support IO-Link for simplified wiring and remote configuration. The new Patlite NE series beacons are rugged devices with an IP65, IP67, or IP69k protection rating and come with a 1-year warranty.
New to our Motors category are severe duty motors from Toshiba. The Toshiba EQP SD series motors are designed to withstand the most severe conditions. Since most AC motor failures are a result of failed bearings, these inverter-duty motors feature oversized 300-series bearing for maximum motor longevity. SD series motors are available in 230/460 VAC voltages, sizes from ¼ hp up to 100 hp, and speeds of 1200, 1800, and 3600 rpm. These NEMA premium efficiency motors are made in a heavy-duty cast iron construction and are rated for hazardous locations up to Class I, Division 2, Groups, A, B, C, D. Toshiba EQP Global SD severe duty motors come with a three-year warranty.
New to our Motors category are ACCU-Torq motors from Nidec U.S. MOTORS. These 3-phase motors are high-performance inverter duty motors that are an excellent cost-effective solution for applications that require 100% torque down to zero speed. They offer premium efficiency and are available in 230/460 VAC 1800 rpm models in sizes from ¼ hp to 10 hp. ACCU-Torq motors are optimized for operation with any VFD, they feature a 5000:1 speed range, and come with a one-year warranty for 56 frame motors and a three-year warranty for all other motors.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings