AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Wiring_Solutions/Electrical_Hook-Up_-z-_Building_Wire
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
You are looking at:  Wiring Solutions > Electrical Hook-Up / Building Wire

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_wire.jpg
Insulation Type - MTW
Insulation Type - TFFN
Insulation Type - THHN
Wire Marking Tags



Electrical Hook-Up / Building Wire



AutomationDirect offers three insulation types of electrical copper wire for industrial applications.
  • MTW Machine Tool Wire - 10, 12, 14, 16, 18 AWG

  • TFFN Fixture Wire - 16, 18 AWG

  • THHN General Purpose Building Wire - 4, 6, 8, 10, 12, 14 AWG

  • Now in 500 ft. and 2,500 ft. spool and reel lengths

Check Out Our Competitive Prices


Electrical Copper Wire Available from AutomationDirect

Insulation type MTW Wire Insulation Type - MTW

Type MTW conductors are primarily used in control cabinets, in machine tool applications and appliance wiring applications at temperatures -25°C to 90°C. MTW wire complies with the National Electrical Code (NEC) and NFPA Standard 79. Voltage rating for all applications is 600 volts.



Insulator type TFFN wire Insulation Type - TFFN

Type TFFN (stranded) conductors are primarily used as fixture wire as specified by the National Electrical Code (NEC), at temperatures not to exceed 90°C in dry locations. Voltage rating is 600 volts.




600v THHN Wire Insulation Type - THHN

Type THHN building wire is intended for general purpose applications. It is appropriate for new construction or rewiring for 600 volt applications. When used as type THHN, the conductor is suitable for use in wet or dry locations at temperatures not to exceed 90°C or not to exceed 75°C in oil or coolants.



Encore Electrical Copper Wire

Check Out a Few of Our Prices on Wire ... 500 ft. Spools


Part No. Description Price
MTW18BL Type MTW 18AWG blue $33.25
MTW16RD Type MTW 16AWG red $46.25
MTW14RD Type MTW 14AWG red $69.50
MTW12BK Type MTW 12AWG black $94.50
     
TFFN18BK Type TFFN 18AWG black $28.75
TFFN16RD Type TFFN 16AWG red $43.00
     
THHN14WH Type THHN 14AWG white $60.75
THHN10BK Type THHN 10AWG black $140.00


NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.

[Back to Top]



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years