AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Wiring_Solutions/Electrical_Hook-Up_-z-_Building_Wire/Insulation_Type_-_MTW
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
You are looking at:  Wiring Solutions > Electrical Hook-Up / Building Wire > Insulation Type - MTW

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_electbuildmtw.jpg
Insulation Type - MTW
Insulation Type - TFFN
Insulation Type - THHN
Wire Marking Tags


Wire - Insulation Type MTW

Machine Tool Applications

Type MTW conductors are primarily used in control cabinets, in machine tool applications and appliance wiring applications at temperatures -25°C to 90°C. MTW wire complies with the National Electrical Code (NEC) and NFPA Standard 79. Voltage rating for all applications is 600 volts.
  • Sizes - 10, 12, 14, 16, 18 AWG

  • Spool / Reel Length - 500 ft. & 2,500 ft.

  • Conductors - bare, annealed copper per ASTM-B3, -B8 and -B787

  • Insulation - Color-coded, Polyvinyl Chloride (PVC) heat and moisture-resistant, flame-retardant compound per UL 1063 and UL 83

  • MTW Colors - 500 ft.:
    • 18 AWG - Black, White, Red, Blue, Green, Yellow, Orange, Brown, Pink, Purple, Gray, Tan, Blue/White
    • 16 AWG - Black, White, Red, Blue, Green, Yellow, Orange, Brown, Pink, Purple, Gray, Tan, Blue/White
    • 14 AWG - Black, White, Red, Blue, Green, Yellow, Orange, Brown, Pink, Purple, Gray, Tan, Blue/White
    • 12 AWG - Black, White, Red, Blue, Green, Yellow, Orange, Brown, Gray, Blue/White
    • 10 AWG - Black, White, Green, Yellow, Orange, Brown

  • MTW Colors - 2,500 ft.:
    • 18 AWG - Black, White, Red, Blue, Green, Yellow, Orange, Brown, Pink, Purple, Gray, Tan, Blue/White
    • 16 AWG - Black, White, Red, Blue, Green, Yellow, Orange, Brown, Pink, Purple, Gray, Tan, Blue/White
    • 14 AWG - Black, White, Red, Blue, Green, Yellow, Orange, Brown, Pink, Purple, Gray, Tan, Blue/White
    • 12 AWG - Black, White, Red, Blue, Green, Yellow, Orange, Brown, Blue/White

  • Standards and Agency Approvals
    • UL Standard UL 83, UL 1063, UL 758, cUL file: E156879 and E123744
    • AWM Spec 1316, 1317, 1318, 1319, 1320, 1321
    • ASTM Stranding Class B3, B8, B787
    • Federal Specification A-A-59544
    • CSA C22.2 No. 75, UL E156879 and E123744
    • NEMA WC70/ICEA S-95-658
Insulation Type MTW Wire starts at $33.25

Complete Insulation Type MTW Wire Overview
Insulation type MTW wire

NOTE: For more details, select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years