AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Wiring_Solutions/Flexible_Liquid-Tight_Electrical_Tubing_-a-_Connectors/Flexible_Non-Metallic_Electrical_Tubing
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
You are looking at:  Wiring Solutions > Flexible Liquid-Tigh... > Flexible Non-Metallic Electrical Tubing

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_flttubing.jpg
Flexible Non-Metallic Electrical Tubing
Non-Metallic Liquid-Tight Connectors

Flexible Non-Metallic Electrical Tubing

I-Flex leak-proof, flexible tubing provides electrical wire protection during routing applications. This flexible electrical tubing can be used in extremely tight quarters, thanks to its flexibility.
  • It is just right for basic applications where fast installation and maximum flexibility are a must, and is the solution in areas where movement, vibration, or flexing can be a problem.

  • This flexible wire tubing provides excellent tensile strength and the smooth interior wall protects wiring. Available in light gray or black.

Features

  • UL recognized File E311916
  • CE certified
  • IP 65-rated for watertight applications
  • Operating temperature: -4°F to 140°F (-20° to 60°C)

Applications

  • Where oil resistance is required, or where water corrosion or ultraviolet light is a problem
  • Protection of fiber optic cable
  • Installing instrumentation or control cable
  • Wire harness protection
  • Packaging equipment
  • Marine applications
I-Flex Electrical Tubing Overview
Flexible Conduit Tubing



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years