AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
You are looking at:  Wiring Solutions > Flexible Portable Cord

Products Overview Technical Info Manuals

Shop for this product


Flexible Portable Cord (Portable Power Cables)


AutomationDirect offers three types of flexible power cord for industrial applications:

Type SJEOOW Flexible Cord - 300 Volt, 18 to 10 AWG

Type SEOOW Flexible Cord - 600 Volt, 18 to 10 AWG

Type W Flexible Cord - 2000 Volt, 8 AWG

These multi-conductor portable power cables can be used in a variety of industrial environments both indoors and outdoors. Typical applications for these flexible cables include wiring for industrial machinery, large appliances, heavy duty tools, motors, mining cable and temporary electrical power and lighting for construction sites.

These portable cords are also referred to as: cable power cord, flexible power cable, SO cord, SJ cord, hard service cord, hard usage cord, mining cable, or multi-conductor cable.

These flexible cables can be suspended, but must be connected to devices and to fittings so that tension is not transmitted to joints or terminals. When used to connect utilization equipment such as power generators, these flexible portable cords must have an attached plug to allow frequent interchange. These types of portable power cables are not permitted to be run through walls, structural ceilings, suspended/dropped ceilings, floors, or to be attached to building surfaces.

Commonly used designations for flexible cable power cord include:
  • S = Stranded (or Hard Service Cord) (600 Volts)
  • J = Junior Service Cord (300 Volts)
  • E = Elastomer
  • OO = Oil Resistant inside insulation and outside jacket
  • W = Weather/Water resistant
    (this W designation is not the same as the UL Type W Portable Cord that is also available)


Flexible Portable Cords - Cable Power Cord
Flexible Portable Cord available from AutomationDirect

Type SJEOOW Cord 300 Volt Flexible Cable - Type SJEOOW ... New!
Type SJEOOW cord is ideal for flex applications in harsh environments where the highest degree of oil resistance and extended service life are essential. Typical SJEOOW cable applications include wiring for industrial machinery, large appliances, heavy duty tools, motors, and temporary electrical power and lighting installations for construction sites.
  • 18 to 10 AWG multi-conductor cable
  • 2, 3 and 4-conductor configurations
  • 50 ft. and 250 ft. coil/spool lengths
Type SEOOW Cord 600 Volt Flexible Cable - Type SEOOW ... New!
Type SEOOW cord is ideal for the same flex applications as Type SJEOOW, but requiring higher voltages. Type SJEOOW and SEOOW cables are permitted for use as specified by Article 400 and related articles of the National Electrical Code (NEC).
  • 18 to 10 AWG multi-conductor cable
  • 2, 3 and 4-conductor configurations
  • 50 ft. and 250 ft. coil/spool lengths
Type W Cord 2000 Volt Flexible Cable - Type W ... New!
Typical applications for Type W cords include industrial and light- to medium-duty mining cable applications; heavy-duty service as power supply cable; AC systems (grounded and ungrounded); mobile and portable electrical equipment; motor and battery leads.
  • 8 AWG multi-conductor cable
  • 4-conductor configuration
  • 10, 20, 25, 50, 75, 100, 150 and 250 ft. coil/spool lengths

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.




  
Shop for this product

Shopping Tips