AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Wiring_Solutions/Panel_Interface_Connectors_(NEMA_-z-_UL_Type_4,_4X,_12_-z-_IP65)/GFCI_Duplex_Outlet_-z-_Communication_Ports
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
You are looking at:  Wiring Solutions > Panel Interface Conn... > GFCI Duplex Outlet / Communication Ports

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_zp_pic_gfci.jpg
No Outlet / Communication Ports (DB9, RJ45 only)
Single Outlet / Communication Ports
Duplex Outlet / Communication Ports
GFCI Duplex Outlet / Communication Ports


ZIPport Panel Interface Connectors (PICs)

- GFCI Duplex Outlet / Communication Ports

Enclosure Pass-Through Connections

Component interface without opening enclosure doors!

ZIPport™ panel interface connectors (PICs) are pass-through units that mount to the outside of electrical control panels containing PLCs or other programmable devices.

These panel mount connectors are also sometimes referred to as: PIC usb, interface PICs, power PICs, PIC port, Ethernet PICs, communication PICs, panel PICs, safety panel connectors, or power bulkheads.
  • PICs usually contain a power outlet and various communication connectors necessary for the PLC or other programmable units in the control box

  • ADC offers power PICs with single outlet, duplex outlet or GFCI power outlets, as well as a no-power PIC option

  • Available communication PICs include: D-Sub, RJ45, RJ12, USB, Ethernet, and Data Highway

Features
  • Aluminum housing with gasket
  • All interface connections are normally straight through, pin 1 to pin 1, etc.
  • The internal power connection is made via a covered terminal block with spring-type connections.
  • The standard reset is a 3 Amp circuit breaker to limit the power output of the unit.
  • Agency Approvals: NEMA / UL Type 12, 4, & 4x, IP 65, UL file number E329932, RoHS compliant

ZIPport Panel Interface Connectors - GFCI Duplex Outlet

Part No. Connectors Price
ZP-PGA-32-200 DB9, circuit breaker $120.00
ZP-PGA-32-201 RJ45, circuit breaker $120.00
ZP-PGA-32-300 DB9, RJ45, circuit breaker $129.00
ZP-PGA-32-301 DB9, USB-BA, circuit breaker $165.00
ZP-PGA-48-400 DB9, USB-AB, USB-BA, circuit breaker $156.00
ZP-PGA-48-500 DB9 (2), USB-AB, USB-BA, circuit breaker $161.25
ZIPport Panel Interface Connectors (PICs) - GFCI Duplex Power PIC Outlet

Complete ZIPport Panel Interface Connectors (PICs) Overview

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years