AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Wiring_Solutions/Wire_Duct_-a-_Accessories
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
You are looking at:  Wiring Solutions > Wire Duct & Accessories

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_ductnacc.jpg
T1 Series Wire Duct with Cover
T1E Series (Thin Finger) Wire Duct with Cover
TSH Series (Solid) Wire Duct with Cover (Gray only)
T1 / T1E / TSH Spare Duct Covers
T1 / T1E / TSH Wire Duct Accessories
DINOSAUR Flexible Wire Duct
Spiral Wrap
Braided Sleeve


Iboco Wire Duct and Wire Management Accessories



Wire ducts are sometimes referred to as wire track, wire troughs, wireway, wire raceway or wire channel. AutomationDirect offers several varieties of rigid and flexible wiring duct, spiral wrap wire and cable protectors and wire sleeving (expandable braided sleeving). Accessories offered include: replacement wire duct covers, wire duct separators, wire retainers, identification tags, mounting inserts, rivets and rivet tools.

Rigid Wiring Duct

AutomationDirect offers rigid wire duct from Iboco in a variety of sizes and styles for all your panel wiring needs. The T1 (standard) and T1E (thin finger) series open-slot rigid wire duct, and TSH series (solid) wire duct are made of PVC and carry a UL 94V-0 flammability rating.
  • Iboco T1 and T1E series wiring duct are available in standard gray and white.

  • The T1 series wire duct is also available in blue and black, for specialized wiring identification.

    • New! ... Using blue wire duct indicates the wiring inside runs to intrinsically safe (meaning where safety is essential) components in a control panel. Control panels used in chemical plants, grain elevators or other environments where explosive gases may exist are examples of intrinsic blue wireway applications.

    • New! ... The black wire duct was introduced as a product for the data communication industry. Network cabling systems, fiber cable racks, patch panels and telecommunication closets, are examples of applications for the black wire raceway.

  • New! ...TSH Series Solid Wall Wire Duct (available in gray) offers better protection for wiring from dust, water splash and other industrial flying particles inside and outside the electrical cabinet.

  • Most Iboco wire duct is sold in 2 meter (6.56 feet) lengths, complete with duct covers, in convenient multi-piece packages or by the piece.

  • Replacement wire duct covers can be purchased separately.

Flexible Wire Duct

Also available are several flexible wire duct types:
  • DINOSAUR flexible wire duct

    • New Sizes! ...1/2 x 3/4 inches, 1 x 1-3/8 inches, 1-3/8 x 1-3/4 inches

    • New Quantities! ... Most sizes are now also available in single "stick" quantities

  • Spiral wrap wire and cable protectors

  • Expandable braided sleeving
Wire Duct, Wiring Duct, Iboco, Wire Troughs, Wire Raceway

T1 Series Wire Duct from $11.50
(T1-0506G-1)

Wire Duct - T1 Series
Rugged wire duct made of rigid PVC carries a UL 94V-0 flammability rating for wire containment needs.

  • Available in gray, white, blue and black

T1E series thin finger wire duct from $17.00
(T1E-1015G-1)

Thin Finger Wire Duct - T1E Series
The T1E series of thin-finger wire duct is made of rigid PVC and carries a UL 94V-0 flammability rating.
  • Available in gray and white

TSH series solid wire duct from $14.00
(TSH-0506G-1)

Solid Wall Wire Duct - TSH Series
With all the standard features of the T1 Series slotted wiring duct, TSH series solid wall wiring duct is made of rigid PVC and carries a UL 94V-0 flammability rating.

  • Available in gray

Replacement wire duct cover from $3.50
(COV-05G-1)

Replacement Wire Duct Covers
Our standard wire duct products are supplied complete with covers. These replacement covers are manufactured from the same rigid self-extinguishing PVC material.
  • Available in gray and white

Wiring duct accessories

Wire Duct Accessories

  • Duct separators
  • Wire retainers
  • Identification tags
  • Mounting inserts
  • Rivets and rivet tools

Flexible wiring duct from $147.00
(per carton)

Dinosaur Flexible Wiring Duct
Dinosaur self-adhesive flexible duct is resilient and can be bent and twisted without breaking. Manufactured from low-smoke, halogen-free polypropylene material, it carries a UL 94V-0 flammability rating and CSA approval.
  • Available in gray and white
  • New! ... new sizes and single quantities

Spiral Wrap from $13.00
(P-1)

Spiral Wrap
For neatly grouping wire bundles simply and economically, spiral wrap has no equal. Strong, yet easy to install, it protects the wire or cable bundle, keeping it flexible though tightly contained. It is easily removed and reusable for temporary wiring.

  • Available in natural and white

Braided sleeving from $89.00
(TY-5)

Braided Sleeving
This lightweight, expandable, self-extinguishing polyester sleeving has an open weave to allow maximum diameter expansion. It is also abrasion resistant, providing extra protection against chemicals and flame.
  • Available in black

Wire Duct Cross Reference Document
For information on cross referencing our products with other wire duct products



NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.

  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years