AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Wiring Solutions > Wire Duct & Accessories > T1E Series (Thin Finger) Wire Duct with Cover > White (T1E Series)

Products Overview Technical Info Manuals
 
Categories:   Gray (T1E Series)   White (T1E Series)  

Shop for this product


Wire Duct with Cover - Thin Finger - T1E Series

AutomationDirect offers rigid wire duct in a variety of sizes and styles for all your electrical panel wiring needs. The T1E series of thin-finger wiring duct is made of rigid PVC and carries a UL 94V-0 flammability rating. All our industrial wiring duct comes complete with duct cover. Replacement duct covers can be purchased separately.
  • The T1E series is available in standard gray and white.

  • All wire raceway is sold in 2 meter (6.56 feet) lengths in convenient multi-piece packages or by the piece. A single piece package is denoted by the part number suffix “-1”, otherwise a case will be delivered. Case size depends on the wire duct size.

  • Wire duct is sold complete with covers; replacement duct covers can be purchased separately.

  • Color is denoted in T1E series part numbers by the suffix “G” for light gray or “W” for white.

Features
  • Thin finger design for compact wiring configurations
  • Provided with standard mounting holes
  • Rounded, burr-free edges will not cut installers’ hands or wiring insulation
  • Non-slip cover
  • Narrow thin finger design is compatible with thinner screwless terminal blocks
  • Flush cover design holds 10 - 12 percent more wires than traditional designs
  • Restricted slot design retains wires in slot for fast, easy wire installation or removal
  • Two predetermined break lines, one for breaking off and removal of sidewall finger segments only, and another for removal of sidewall finger and base segments
  • Patented recess boss for rapid mounting of components
T1E Series Wire Duct Overview


T1E Series Wire Duct

Wire Duct Cross Reference Document
For information on cross referencing our products with other wire duct products

NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement