AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Wiring Solutions > Wire Duct & Accessories > T1 / T1E / TSH Wire Duct Accessories

Products Overview Technical Info Manuals
 
Categories:   T1 Series Wire Duct with Cover    T1E Series (Thin Finger) Wire Duct with Cover    TSH Series (Solid) Wire Duct with Cover (Gray only)    T1 / T1E / TSH Spare Duct Covers   T1 / T1E / TSH Wire Duct Accessories   DINOSAUR Flexible Duct    Spiral Wrap    Braided Sleeve   

Shop for this product


Wire Duct Accessories for T1 / T1E / TSH series Wire Duct

A variety of accessories are available for the T1 series rigid PVC wiring duct, the T1E series thin finger wire duct and the TSH series solid wire duct.
Items available for our cable and wire management products include:

Wire Duct Separator

Duct Separators
Duct separators allow the physical separation of circuits within a single piece of duct.

  • Available for 1.5, 2.25, 3.0 inch duct heights
  • Two meters (6.56 feet) in length and sold in multi-piece packages or by the piece.

wire duct wire retainer

Wire Retainers
Keep wiring bundles in place when the duct cover is removed and hold wires during wiring operations. Allows easy access to the interior of the wiring duct during maintenance or alterations. Installed with a simple rotating movement and anchors firmly in the recess boss in the duct base.

wire duct identification tag

Identification Tags
Allow easy identification of control gear and switchgear. Tags are mounted by snapping the clip onto the sidewall finger segments of the duct and don't have to be removed when cover is removed. Tags can only be used with T1 series wire duct.

Wire duct insert

Mounting Inserts
Two mounting insert styles are available: ZP1 for mounting components and separators inside duct, and for mounting small sizes of duct inside larger sizes; and ZP2, which is used with a cable tie to secure a wire bundle inside the duct.

Wire duct rivets

Rivets
Wire duct rivets install quickly and easily with the companion rivet tool, offering good temperature resistance and excellent mechanical properties. They can be used to install all types of wire duct with standard mounting holes. The rivets come in packages of 250 pieces.

wire duct rivet tool

Rivet Tools
The blue R4 polyamide rivet (with the red B4 tool) is used to install wire duct with 5/32" (4 mm) mounting holes. The white R6 polyamide rivet (with the yellow B6 tool) is used to install wire duct with 7/32" (5.5 mm) mounting holes.



Wire Duct Accessories Overview


NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement