AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Wiring Solutions > Wire Duct & Accessories > T1 Series Wire Duct with Cover > Gray (T1 Series)

Products Overview Technical Info Manuals
 
Categories:  Gray (T1 Series)   White (T1 Series)    Blue (T1 Series)    Black (T1 Series)   

Shop for this product


Wire Duct with Cover - T1 Series

AutomationDirect offers rigid wire duct in a variety of sizes and styles for all your electrical panel wiring needs. The T1 series rugged wire duct is made of rigid PVC and carries a UL 94V-0 flammability rating for wire containment needs. Use this wireway to organize and protect wires and cables in industrial environments.
  • The T1 series is available in standard gray and white and also in blue and black for specialized wiring identification.

    • New! ... Using blue wire duct indicates the wiring inside runs to intrinsically safe (meaning where safety is essential) components in a control panel. Control panels used in chemical plants, grain elevators or other environments where explosive gases may exist are examples of intrinsic blue raceway applications.

    • New! ... The black wire duct was introduced as a product for the data communication industry. Network cabling systems, fiber cable racks, patch panels and telecommunication closets, are examples of applications for the black wire troughs.

  • All duct is sold in 2 meter (6.56 feet) lengths in convenient multi-piece packages or by the piece. A single piece package is denoted by the part number suffix “-1”, otherwise a case will be delivered. Case size depends on the wire duct size.

  • Wire duct is sold complete with covers; gray or white replacement duct covers can be purchased separately.

  • Color is denoted in T1 series part numbers by the suffix “G” for light gray, “W” for white, "B" for blue and "K" for black.

Features
  • Standard mounting holes
  • Wide finger design provides greater rigidity and larger slot width
  • Rounded, burr-free edges will not cut installers’ hands or insulation
  • Non-slip cover
  • Flush cover design holds 10% -12% more wires than traditional designs
  • Restricted slot design for fast and easy wire installation/removal
  • Two predetermined break lines, one for breaking off and removal of sidewall finger segments only, and another for removal of sidewall finger and base segments
  • Patented recess boss for fast mounting of components
  • Intrinsic Blue color per ISA-RD12.6 (Instrument Society of America)
  • Black color to compliment the look of historically black telecommunications racks and hardware
T1 Series Wire Duct Overview


T! Series Wire Duct

Wire Duct Cross Reference Document
For information on cross referencing our products with other wire duct products

NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement