AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Wiring_Solutions/Wire_Duct_-a-_Accessories/TSH_Series_(Solid)_Wire_Duct_with_Cover_(Gray_only)
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
You are looking at:  Wiring Solutions > Wire Duct & Accessories > TSH Series (Solid) Wire Duct with Cover (Gray only)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_tshseries.jpg
T1 Series Wire Duct with Cover
T1E Series (Thin Finger) Wire Duct with Cover
TSH Series (Solid) Wire Duct with Cover (Gray only)
T1 / T1E / TSH Spare Duct Covers
T1 / T1E / TSH Wire Duct Accessories
DINOSAUR Flexible Wire Duct
Spiral Wrap
Braided Sleeve


Wire Duct with Cover - Solid Wall - TSH Series


AutomationDirect offers rigid wire duct in a variety of sizes and styles for all your electrical panel wiring needs. With all the standard features of the T1 Series slotted wiring duct, the TSH series solid wall wire duct is made of rigid PVC and carries a UL 94V-0 flammability rating. It is supplied complete with duct cover.
  • The TSH series is available in standard gray.

  • All wire raceway is sold in 2 meter (6.56 feet) lengths in convenient multi-piece packages or by the piece. A single piece package is denoted by the part number suffix “-1”, otherwise a case will be delivered. Case size depends on the wire duct size.

  • Wire duct is sold complete with duct covers.

  • Color is denoted in TSH series part numbers by the suffix “G” for light gray.

TSH series wire duct prices start at $13.75 per piece (TSH-0506G-1)
and $200.50 per case (TSH-0506G).

Features
  • Standard mounting holes
  • Non-slip cover
  • Flush cover design holds 10 to 12 percent more wires than traditional designs
  • Patented recessed boss for rapid mounting of components
TSH Series Wire Duct Overview


TSH Series Solid Wire Duct

Wire Duct Cross Reference Document
For information on cross referencing our products with other wire duct products

NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years