| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
Wire ducts are sometimes referred to as wire track, wire troughs, wireway, wire raceway or wire channel.
AutomationDirect offers several varieties of rigid and flexible wiring duct, spiral wrap wire and cable protectors and wire sleeving (expandable braided sleeving).
Accessories offered include: replacement wire duct covers, wire duct separators, wire retainers, identification tags, mounting inserts, rivets and rivet tools.
Rigid Wiring DuctAutomationDirect offers rigid wire duct from Iboco in a variety of sizes and styles for all your panel wiring needs. The T1 (standard) and T1E (thin finger) series open-slot rigid wire duct, and TSH series (solid) wire duct are made of PVC and carry a UL 94V-0 flammability rating.
Flexible Wire DuctAlso available are several flexible wire duct types:
|
![]() |
|
|
Wire Duct - T1 Series
|
|
Thin Finger Wire Duct - T1E Series
The T1E series of thin-finger wire duct is made of rigid PVC and carries a UL 94V-0 flammability rating.
|
|
|
Solid Wall Wire Duct - TSH Series
|
|
Replacement Wire Duct Covers
Our standard wire duct products are supplied complete with covers. These replacement covers are manufactured from the same rigid self-extinguishing PVC material.
|
|
|
|
|
Dinosaur Flexible Wiring Duct
Dinosaur self-adhesive flexible duct is resilient and can be bent and twisted without breaking. Manufactured from low-smoke, halogen-free polypropylene material, it carries a UL 94V-0 flammability rating and CSA approval.
|
|
|
Spiral Wrap
|
|
Braided Sleeving
This lightweight, expandable, self-extinguishing polyester sleeving has an open weave to allow maximum diameter expansion. It is also abrasion resistant, providing extra protection against chemicals and flame.
|
Wire Duct Cross Reference Document
For information on cross referencing our products with other wire duct products